Power Distribution, Evolved – Discover RiLineX

Brochure Download - RiLineX

 Power Distribution, Evolved – Discover RiLineX

RiLineX, Rittal’s latest 60 mm busbar innovation, delivers a faster, safer, and more flexible way to handle power distribution inside the enclosure. Developed for real-world conditions and engineered for scalability, RiLineX makes panel building simpler, without compromising performance

Speed and Simplicity, Built In

RiLineX offers a modular, open-source busbar system that significantly reduces time in both planning and assembly:

  • Up to 30% time savings in engineering
  • Up to 50% time savings in assembly
  • Tool-free installation and safe, touch-protected operation
  • Easy baying across enclosures, horizontal or vertical mounting

The innovative click-and-work system allows you to configure and install your power distribution solution with fewer steps, fewer tools, and less risk.

RiLineX has been engineered for future-ready applications:

  • Up to 800 A rating
  • Short-circuit resistance up to 65 kA
  • Touch-safe, four-pole ready
  • DC-compatible for renewable energy and industrial power systems

Download the brochure.