Enclosures

  • Small enclosures
    Small enclosures

    Small enclosures in a wide range of variants: Polycarbonate enclosures PK, aluminium enclosures GA, small enclosures KX, sheet steel in versions with or without gland plate, e-boxes and bus enclosures. The wall-mounted enclosures comply with maximum standards for the protection of electrical components in small controller applications. Protection category up to IP66.

    More

  • Compact enclosures
    Compact enclosures

    Enclosure and case systems in a compact design, available in the following variants: compact enclosures AX, plastic enclosures AX and system enclosures SE. Extremely versatile for controller applications with moderate space requirements. Meets the highest standards of corrosion protection with a protection category of up to IP 66. The wall-mounted enclosures offer simple interior installation and flexible cable entry.

    More

  • Enclosure systems
    Enclosure systems

    The VX25 and TS 8 baying enclosure systems and system enclosures SE feature a cleverly designed frame section. Interior installation may be implemented on two mounting levels to maximise the use of space inside the enclosure. The VX25 large enclosure system is also distinguished by its fully symmetrical frame section and significantly reduced complexity, with simplified, more consistent baying technology to suit all applications.

    More

  • IT rack systems
    IT rack systems

    With our flexible system solutions, you will find the perfect rack for your individual requirements, covering all network applications, large and small.

    More

  • IT enclosures
    IT enclosures

    Compact 482.6 mm (19") enclosures for small network applications. For optimum access and flexible use as a wall-mounted or floor-standing enclosure.

    More

  • Console systems/PC enclosure systems/Industrial Workstations
  • Operating housings/ support arm systems/ stand systems
  • Hygienic Design
    Hygienic Design

    Safer and cleaner with Hygienic Design enclosures, designed specifically for use in the food and beverage industry. Small and compact enclosures, large enclosures and accessories made from stainless steel in Hygienic Design variants.

    More

  • Stainless steel
    Stainless steel

    Small enclosures, compact enclosures, enclosure systems, operating housings, support arm systems

    More

  • Special applications/Ex enclosures/EMC/Interior installation for areas at risk of earthquakes
    Special applications/Ex enclosures/EMC/Interior installation for areas at risk of earthquakes

    Special applications include enclosure and case solutions in a range of materials for use in earthquake-prone regions and explosion-potential areas, as well as enclosures with an EMC-compatible structure.

    More

  • Outdoor enclosures
    Outdoor enclosures

    Outdoor enclosures are ideal for use outside. Rittal's CS wall-mounted enclosures and CS New Basic enclosures are available off the shelf as standard products. CS Toptec enclosures are the perfect solution for your outdoor projects. The multi-functional enclosure is specifically tailored for use in telecommunications projects.

    More

  • Spare mechanical parts
    Spare mechanical parts

    Original spare parts for Rittal enclosures, quality guaranteed.

    More

+
[X] Close

Required