Firmware

  • Liquid Cooling Package (LCP)

    Rittal's innovative LCP utilizes chilled water in a closed-loop configuration to remove heat from the rack.

    The current firmware version 6.53.

    LCP+ FIRMWARE V. 6.13B Add download here

    LCP UPDATE INSTRUCTIONS Download

    LCP PLUS, LCP INLINE, LCP HYBRID, LCP SMART, LCP EXTEND FIRMWARE V6.53 Download

  • CMC-TC Wireless I/O Unit

    The CMC-TC Wireless I/O Unit uses various wireless sensors to perform the complete physical monitoring of the enclosure, namely, temperature, humidity, access control and digital input module. All this information is transferred using SNMP to a management station where it can be administered. The CMC-TC Wireless I/O-Unit can also be used as a repeater.

    The current firmware version is 2.10.

    CMC-TC WIRELESS I/O FIRMWARE V2.10 Download

    CMC-TC WIRELESS I/O UPDATE INSTRUCTIONS Download

  • CMC-TC Master II

    The CMC-TC Master II is an “intelligent” enclosure monitoring system. It is installed in its own housing on the enclosure and uses the attached network interface to perform the complete physical monitoring of the enclosure, i.e. temperature, humidity, shock, smoke, voltage, cooling through to the complete cabinet locking and access control. All this information is transferred with SNMP to the Master II where it can be administered.

    The current firmware version is 2.20.

    CMC-TC MASTER II FIRMWARE V2.20 Download

    CMC-TC MASTER II UPDATE INSTRUCTIONS Download

  • RiMatrix Modular UPS

    Rittal's RiMatrix Modular UPS is a scalable UPS ranging from 12kW to 60kW N+1. Each 6U frame provides a UPS, batteries, and power distribution.

    The current firmware version is 2.02.

    UPS FIRMWARE V. 1_06_50 Download

    UPS FIRMWARE V2.02 Download

    UPS UPDATE INSTRUCTIONS Download

  • Power Distribution Unit (PDU)

    Rittal's power distribution unit (PDU) comes in a variety of different capabilities. Switched and Smart PDU's are equipped for remote monitoring through serial and network connections.

    The current firmware version is 6.0f.

    PDU FIRMWARE V. 60F Download

    SMART PDU, SWITCHED PDU FIRMWARE V6.0F Download

    PDU UPDATE INSTRUCTIONS Download

  • CMC-TC Processing Unit II

    Rittal's CMC-TC is a comprehensive environmental and access solution for the data center. Based on SNMP, the Processing Unit II is the main hub for communication and power distribution for the system.

    The current firmware version is 2.90.04, for Serial Number as of 10529, HW as of v3.01.

    CMC-TC FIRMWARE V. 2.45_CS Download

    CMC-TC PU II FIRMWARE V2.90.04 Download

    CMC-TC PU II UPDATE INSTRUCTIONS Download