Accessories

Base/Plinth

Base/plinth systems provide a stable enclosure base and offer extra space for cable entry. VX plinth system, AX plinth system, plinths for TP, IW, PC, cable chambers, plinth accessories.

Base/Plinth

VX base system, new version

The VX base system is suitable for nearly every enclosure application. In addition to high stability, it offers the highest installation comfort, saves time, and opens up new possibilities for base expansion.

Base/Plinth

VX base system

The VX base system consolidates Rittal's previous base functions into a variable modular kit, allowing you to gain more space and enjoy enhanced installation convenience with fewer parts.

Base/Plinth

Base/plinth system AX, new version

The new AX base/plinth boasts maximum space for individual cable entries, with an optimised trim panel concept and a new design principle. This makes the base/plinth exceptionally efficient across a wide range of requirements.

Base/Plinth

AX base/plinth system

The large opening in the base/plinth corner piece enables it to be screw-fastened to the enclosure directly from the front. The clip-in trim panels allow simple, fast access to the base/plinth for individual use, e.g. as a cable chamber.

Base/Plinth

TS Base/Plinth

TS base/plinth consisting of front and rear base/plinth components, pre-assembled with corner pieces depending on the enclosure width; select side panels to match the enclosure depth.

Base/Plinth

Cable routing compartments

Cable routing compartment with integrated system hole profile for specific system accessories

Base/Plinth

Base/Plinth, Complete

Complete base/plinth for AE, TP, ES, trim panels at the front and rear, with fitted corner pieces and side trim panels.

Base/Plinth

Accessories for Base/Plinths

Accessories for base/plinths, such as base mounting plates, leveling feet, etc.

Base/Plinth

Base/plinth, stationary for PC, IW

Design matches the housing, height 100 mm, with front projection.

Base/Plinth

Cross member for VX, TS, VX SE, TP, PC, IW, Blue e+ chiller

To increase stability, the cross members project 138 mm beyond the enclosure base frame at the front and rear.

Base/Plinth

Stabilizer for TS IT

Stabilizer for TS server enclosures. The pull-out stabilizer is quickly and easily retrofitted to the lower frame of the server racks and only extended when necessary.

Base/Plinth

WM Floor Stand Kit Stainless steel

For mounting wallmount enclosures to the floor in accordance with floormount standards. Stainless steel 1.4301 (AISI 304), 12ga, Brushed Finish.

Base/Plinth

WM Floor Stand Kit Carbon steel

For mounting wallmount enclosures to the floor in accordance with floormount standards. Carbon steel, 12ga, RAL 7035/9003.

Base/Plinth

Ground base for multifunction housing

Stainless steel ground base for multifunction housing.

Base/Plinth

TS/ VX SE Floormount Floorstand Kit

Floor stand kit for VX SE floormount enclosures and TS8 enclosures. Material carbon steel, stainless steel 304, or stainless steel 316L.