Stainless steel

Wall-mounted Industrial Enclosures

Stainless steel housing made of stainless steel 1.4301, (AISI 304) and stainless steel 1.4404, (AISI 316L). Identical design principle to carbon steel. Simple interior design. Quick door removal.

Wall-mounted Industrial Enclosures

WM wall-mounted enclosure 304 stainless steel

These single door wallmount enclosures can be used for virtually any application. The WM series ensures NEMA protection through a secure locking system, foamed-in-place gasket, and knife-edge sealing surface. Features include a stainless steel body and...

Wall-mounted Industrial Enclosures

WM wall-mounted enclosure 316 stainless steel

These single door wallmount enclosures can be used for virtually any application. The WM series ensures NEMA protection through a secure locking system, foamed-in-place gasket, and knife-edge sealing surface. Features include a stainless steel 316L body...

Wall-mounted Industrial Enclosures

WM wall-mounted disconnect enclosure 304 stainless steel

These flange mount disconnect wallmount enclosures can be used for virtually any application. The WM series ensures NEMA protection through a secure locking system, foamed-in-place gasket, and knife-edge sealing surface. Features include a stainless...

Wall-mounted Industrial Enclosures

Wall-mounted AX Stainless steel

The robust stainless steel housings feature an integrated cam system that allows for extensive system expansion without drilling, quickly and securely.

Wall-mounted Industrial Enclosures

VX SE enclosure system Stainless steel

Individual stainless steel enclosure with stable enclosure body, two integrated mounting levels, screw-fastened rear panel and door. Roof and sides from a single piece with roll-formed frame. Fully compatible with the VX25 baying system. Enclosure...

Wall-mounted Industrial Enclosures

VX SE enclosure system IP 66/NEMA 4X

Individual stainless steel enclosure with stable enclosure body, two integrated mounting levels, screw-fastened rear panel and door. Roof and sides from a single piece with roll-formed frame. Fully compatible with the VX25 baying system. Increases...

Wall-mounted Industrial Enclosures

Compact enclosures AE Stainless steel

Compact enclosure AE in stainless steel including mounting plate.