Enclosures

Wall-mounted Industrial Enclosures

Compact enclosure and case solutions in the following versions: compact enclosures AX, plastic enclosures AX and system enclosures SE. Extremely versatile for control applications with moderate space requirements. Fulfill the most stringent corrosion protection requirements with a protection category up to IP 66. The wall-mounted enclosures offer simple interior installation and a flexible cable entry point.

Wall-mounted Industrial Enclosures

KX small housing E-box KX, carbon steel

The small enclosure KX, E-Box KX, carbon steel offers remarkable ease of assembly and flexibility when selecting lock systems.

Wall-mounted Industrial Enclosures

E-box KX Stainless steel

The E-Box KX, stainless steel offers remarkable ease of assembly and flexibility when selecting lock systems. The standard 180° hinges provide easy access to the enclosure interior.

Wall-mounted Industrial Enclosures

Wall-mounted AX

System perfection. The new compact control enclosure AX, offers maximum data quality and consistency in engineering as well as safe and flexible assembly and interior installation.

Wall-mounted Industrial Enclosures

WM wall-mounted enclosure single-door

These single door wallmount enclosures can be used for virtually any application. The WM series ensures NEMA protection through a secure locking system, foamed-in-place gasket, and knife-edge sealing surface. Features include a cold rolled steel body...

Wall-mounted Industrial Enclosures

WM wall-mounted enclosure double door

These double door wallmount enclosures can be used for virtually any application. The WM series ensures NEMA protection through a secure locking system, foamed-in-place gasket, and knife-edge sealing surface. Features include a cold rolled steel body...

Wall-mounted Industrial Enclosures

WM wall-mounted disconnect enclosure

These flange mount disconnect wallmount enclosures can be used for virtually any application. The WM series ensures NEMA protection through a secure locking system, foamed-in-place gasket, and knife-edge sealing surface. Features include a cold rolled...

Wall-mounted Industrial Enclosures

WMV Vented Enclosures, Type 3R

The WMV vented enclosure is a single door enclosure with roof module and door hood. The configuration includes pre-drilled mounting holes and integrated cooling with fans and filters.

Wall-mounted Industrial Enclosures

AX Fiberglass-Reinforced Polyester Enclosures

AX plastic housings, with an optional viewing window, are ideal for outdoor applications. Numerous mounting domes in the housing provide individual interior installation options in a 25 mm pitch pattern with chassis and rails, for example

Wall-mounted Industrial Enclosures

Wall-mounted AX Stainless steel

The robust stainless steel housings feature an integrated cam system that allows for extensive system expansion without drilling, quickly and securely.

Wall-mounted Industrial Enclosures

EL Wall-Mounted Housings

3-part wall-mounted housing with 19” mounting rails and designer glazed door. The swiveling center part offers optimum access to the installed components from the front and rear. The wall mounting part allows cable entry from above and below.

Wall-mounted Industrial Enclosures

VX SE enclosure system

Individual carbon steel enclosure with stable enclosure body, two integrated mounting levels, screw-fastened rear panel and door. Roof and sides from a single piece with roll-formed frame. The VX SE can be expanded in a system-compatible manner with the...

Wall-mounted Industrial Enclosures

Compact enclosures AE Stainless steel

Compact enclosure AE in stainless steel including mounting plate.