Climate Control

Air Conditioners/ Thermoelectric Coolers

With cooling units, the temperature inside the enclosure is kept at a constant level independent of the ambient temperature. The air flow meets individual requirements. Due to two separate circuits, no dust penetrates into the enclosure.

You're three steps away from the right air conditioning solution

With the Climate Control QuickFinder you can quickly and easily find the right air conditioning solution for your requirements. Receive the result conveniently by e-mail.

Air Conditioners/ Thermoelectric Coolers

Wall extension cooling units

For external mounting or internal mounting in doors and walls using standardized mounting cut-outs. Integral electric condensate evaporation (from 0.3 kW). Cooling output 0.3 – 5.8 kW. From 0.3 kW, also available in energy-efficient Blue e+...

Air Conditioners/ Thermoelectric Coolers

Roof-Mounted Cooling Units

Doors, side panels and escape routes are kept clear due to the roof-mounted design. Electric condensate evaporation. Cooling output 0.55 – 4 kW. Output category 1.3 kW, also available in energy-efficient Blue e+ technology.

Air Conditioners/ Thermoelectric Coolers

Thermoelectric Cooler Cooling/heating output 273/273 BTU/h

The powerful, lightweight climate control units based on Peltier technology provide efficient cooling of command panels and small enclosures. Cooling/heating output 80/80 W.