Accessories

Interior Fittings

A comprehensive range of interior installation accessories for enclosure systems and IT racks, such as mounting plates, rail systems, mounting components, component shelves, system lights, EMC and earthing accessories, socket strips

Interior Fittings

Mounting Panels

Mounting plates as additions to enclosures and housings where a mounting plate is not included in the scope of supply. Partial mounting plates and partial installation plates for Rittal enclosure systems create additional mounting surfaces in the width,...

Interior Fittings

Rail Systems

Any given point within the frame may be accessed with rail systems. Additional mounting levels, different functions such as support rails or C-rails - individual configuration knows no limits.

Interior Fittings

Fastening Components

Various fastening accessories, such as captive nuts, U nuts, screws, and different mounting elements for convenient and efficient enclosure removal.

Interior Fittings

Component Shelves

Rack facilities and storage spaces are possible on the enclosure frame or the 19” rack. Telescopic slides and handles complete the range of component shelves that can be installed in IT racks, server enclosures, wall-mounted distributors and...

Interior Fittings

EMC

The level of protection of a standard enclosure against electrical, magnetic and electromagnetic fields can be further increased with the system accessories. Measures include improving the shielding effect with optimum potential equalization or placing...

Interior Fittings

Interior Fittings for Areas at Risk of Earthquake

Accessories for enclosure systems to be used for earthquake zone 1, 2, 3, and/or 4 as per Telcordia GR 63-CORE.

Interior Fittings

Grounding

Grounding material for establishing a safe protective conductor connection to meet the requirements of VDE and the low-voltage guidelines. Individual earth straps or complete systems for frame earthing or earth rails, customized to the enclosure system.