Enclosures

Junction & Terminal Boxes

A large variety of small enclosures: polycarbonate enclosure PK, aluminum enclosure GA, small enclosure KX, carbon steel in the terminal box versions with and without a flange, e-boxes, and bus enclosure. The wall-mounted housings satisfy the most stringent requirements for protecting electrical components for small control applications. Protection category up to IP66.

Junction & Terminal Boxes

JB Junction box Carbon steel

The JB enclosure offers protection for dense wiring and sensitive small instruments. These hinged cover junction boxes combine the advantages of the AE and KL series at an economical cost. Features include 180 degree hinge and slotted insert quarter...

Junction & Terminal Boxes

JB Junction box 316 stainless steel

The JB enclosure offers protection for dense wiring and sensitive small instruments. These hinged cover junction boxes combine the advantages of the AE and KL series at an economical cost. Features include 180 degree hinge and slotted insert quarter...

Junction & Terminal Boxes

PK Polycarbonate Housings

Wall-mounted enclosure made from fiberglass-reinforced polycarbonate with either gray or transparent cover. Protection category IP 66. Quick maintenance due to lid with quick-release fastener. Self-extinguishing material for safety.

Junction & Terminal Boxes

Cast aluminum housing GA

Sturdy wall-mounted housing made from cast aluminum, spray-finished. Protection category IP 66. Ideal for use in harsh environments due to optimal corrosion protection. Simple interior installation.

Junction & Terminal Boxes

KX small housing KX terminal box, carbon steel, without flange

The small enclosure KX, terminal box KX, without a gland plate allows for flexible interior installation while maintaining a high protection category.

Junction & Terminal Boxes

KX small housing KX terminal box, carbon steel with flange

The small enclosure KX, terminal box KX, with a gland plate allows for flexible interior installation and simple cable entry with optimum use of space.

Junction & Terminal Boxes

KX terminal box Stainless steel

The KX small enclosure stainless steel offers maximum data quality and consistency in engineering, flexibility, and safety for a variety of applications.

Junction & Terminal Boxes

KX small housing E-box KX, carbon steel

The small enclosure KX, E-Box KX, carbon steel offers remarkable ease of assembly and flexibility when selecting lock systems.

Junction & Terminal Boxes

E-box KX Stainless steel

The E-Box KX, stainless steel offers remarkable ease of assembly and flexibility when selecting lock systems. The standard 180° hinges provide easy access to the enclosure interior.

Junction & Terminal Boxes

KX small housing KX bus housing, carbon steel, with mini cam lock

Wall-mounted enclosure made of carbon steel, with cover and viewing window. Protection category IP 65/NEMA 12. For installation of most brands of bus modules and sensors.

Junction & Terminal Boxes

KX Bus Housings Stainless steel

The stainless steel KX bus housing offers easy access with the standard 180° hinges and has a high protection rating of IP66.

Junction & Terminal Boxes

KL Terminal Boxes

Wall-mounted housing with cover made of carbon steel or stainless steel, in versions with flange with protection category IP55 and without flange with protection category IP66. Easy wall-mounting thanks to rear panel with holes. Maximum flexibility for...

Junction & Terminal Boxes

BG Bus Housings Stainless steel

Bus housing of stainless steel 1.4301, (AISI 304), incl. 180° hinge. Protection category IP 66.

Junction & Terminal Boxes

Pushbutton boxes PB

The NEMA rated PB series pushbutton box enclosure is designed for indoor use to house pushbuttons, selector switches, and pilot lights. This enclosure protects equipment from dirt, dust, sprayed water, oil, and coolants.

Junction & Terminal Boxes

Pushbutton boxes PB extra deep

The NEMA rated PB series pushbutton box enclosure is designed for indoor use to house pushbuttons, selector switches, and pilot lights. This enclosure protects equipment from dirt, dust, sprayed water, oil, and coolants.