- Article number:
- DK 5501.075
- Benefits
- Easy to use
- Tool-free mounting
- Cam lock including 3524 E security lock
- Internal latch for optional retrofitting
- Material
- Carbon steel
- Surface finish
- Spray-finished
- Color
- RAL 9005
- Supply includes
- Top piece
Pedestal
Ground conductor
Fasteners
- Suitable for
- Enclosure type: TS IT
Height: 2,200 mm
Depth: 1,200 mm( Enclosure type: TS IT
Height: 86.6 ˝
Depth: 47.2 ˝ )
- Base material
- Carbon steel
- Packaging unit
- 1 pc(s).
- Weight/packaging unit
- 26.4 kg( 58.2 lb. )
- EAN
- 4028177678842
- ETIM 7.0
- EC002524
- ECLASS 8.0
- 27182101
- Product description
-
DK Side panel, divided, For TS IT, HxD: 2200x1200 mm, Including cam lock with secure lock 3524 E, Sheet steel