Wishlist

Innovative LED technology replaces fluorescent tube

The new EU Ecodesign Directive

 
The EU has defined a series of measures under the Ecodesign Directive designed to improve energy efficiency in the lighting sector and ensure the sparing, sustainable handling of resources.
Regulation EU 245/2009 imposes limits on the energy consumption of lamps, luminaires and ballasts, irrespective of their technology.

Phase three of this Directive is now due to enter into force on 13 April 2017, and applies to all EU Member States.
From this date onwards, only products which meet the energy efficiency levels of EU 245/2009 phase three may be offered for sale on this market.

This affects our standard lights, which fall short of the minimum efficiency level for ballast required by phase three. After 13 April 2017, these products can no longer be offered for sale within the EU.

Further information may be found in Regulation (EC) No 245/2009 .

 

The new LED system light


The new LED system light is ideal for meeting the new EU requirements.
It is also the first generation of lights developed especially for enclosures, featuring state-of-the-art LED technology.

Optimum enclosure illumination
Innovative LED technology and Fresnel structures for even more light into the very last corner.

Easy mounting
Fast, tool-free assembly thanks to a latching hook system. Simply latch and secure.

Suitable for immediate, global use
With wide-range voltage 100 – 240 V (AC) and 24 V (DC)

Find out more

 

Conversion aid


The following table contains details of our standard lights affected by the EU Ecodesign Directive:

Model no. Length Socket Door-operated switch
4138.140 452 mm integrated 4315.520
4138.150 452 mm integrated integrated
4138.180 682 mm integrated 4315.520
4138.190 682 mm integrated integrated
4138.300 987 mm integrated 4315.520
4138.350 987 mm integrated integrated
7109.200 482.6 mm - - - - - -

...these will be replaced by our innovative LED system lights:

Model No. Length Socket Door-operated switch
2500.110 337 mm without socket 2500.460
2500.210 437 mm integrated 2500.460

Other variants can be found here:

Product catalogue

LED system light

Optimum enclosure illumination

The new LED system light sets brand new standards in all areas. Do not settle for less!

Test it yourself!