Basic enclosure AX, stainless steel

Article number: AX 1008000

The robust stainless steel enclosure features an integral locator system, enabling fast, easy, reliable and extensive system configuration with no drilling required.

Article number:
AX 1008000
Material
Enclosure: Stainless steel
Door: Stainless steel, all-round foamed-in PU seal
Mounting plate: Sheet steel
Stainless steel 1.4301 (AISI 304)
Surface finish
Enclosure and door: Brushed, grain size 400
Mounting plate: Zinc-plated
Supply includes
Enclosure with door(s), opening angle 130°
Mounting plate
Lock: 3 mm double-bit
Protection category NEMA
NEMA 1
NEMA 3R
NEMA 4
NEMA 4X
NEMA 12
Protection category to IEC 60 529
IP 66
Type rating to 508A
Type 1
Type 3R
Type 4
Type 4X
Type 12
IK Code
IK10
Dimensions
Width: 380 mm
Height: 600 mm
Depth: 210 mm
Material thickness - door
1.5 mm
Material thickness - enclosure
1.25 mm
Material thickness of mounting plate
2.5 mm
Dimensions mounting plate (W x H)
330 mm x 575 mm
Number of doors
1
Lock
Lock version: Cam
Number of locks: 2
Lock insert: 3 mm double-bit
Material lock: Die-cast zinc
Basic material
Stainless steel 1.4301 (AISI 304)
Packs of
1 pc(s).
Net weight
13 kg
Gross weight
13.78 kg
PCF per pack (cradle-to-gate)
48.35
Customs tariff number
94032080
EAN
4028177814974
ETIM 9
EC000261
ETIM 8
EC000261
ECLASS 8.0
27180101
Product description
AX Compact enclosure, WHD: 380x600x210 mm, stainless steel 1.4301, with mounting plate, single-door, with two cam locks
Approvals
Bureau Veritas
DNV
Lloyds Register
UL + C-UL (listed)
Declarations
Declaration of conformity
PCF-declaration
Documentation
Further information
Instructions
Load brochure
Product presentations
Protective conductor brochure
Safety instructions
Data sheets
Technical details
Enclosure (compact enclosure, stainless steel)

Enclosure with door:
Stable stainless steel construction
consisting of body folded from a single piece and welded,
with protection channel all-round door opening,
solid rear panel with knockouts for attaching
wall mounting brackets.
Door with foamed-in PU seal,
screw-fastened hinges.
Right-hand hinge may be swapped to the left,
130° opening angle to VDI,
earthing bolt, integral enclosure bosses for interior installation,
two cam locks with double-bit insert to DIN 43668
Mounting plate: With machined keyholes for earthing,
with imprinted scale, attached with Limbach nuts.
QR code:
QR code printed on body, cover and rating plate
for clear identification and easy retrieval of relevant
product information and documentation,
and for clear traceability of the individual parts.
Accessories: Mini-comfort handle, lock inserts,
wall mounting bracket, earth straps, perforated door strip,
wiring plan pockets, door stay, viewing window,
operating panels, fan-and-filter units, heaters,
swing frame, protective roof.
Material:
Enclosure, door: Stainless steel 1.4301 (AISI 304)
Mounting plate: Sheet steel, zinc-plated
Enclosure and door surface finish:
Brushed, grain size 400
Protection category to IEC 60 529: IP 66
Protection category to UL 508A: Type 4X
Dimensions (W x H x D): 380x600x210 mm
Dimensions mounting plate (W x H): 330 x 575 mm