- Article number:
- AX 1110000
- Benefits
- More interior installation options thanks to integral enclosure locators on a 25 mm system pitch pattern combined with the interior installation rail and our diverse range of system accessories
- Maintains the protection category (UL approval) by mounting the interior installation rail with no drilling required.
- Base configuration rail provides additional mounting level and increased load capacity
- Simple planning and configuration with the Rittal RiPanel configurator
- Material
- Enclosure: Sheet steel
Door: Sheet steel, all-round foamed-in PU seal - Surface finish
- Enclosure and door: Dipcoat primed, powder-coated on the outside, textured paint
Mounting plate: Zinc-plated - Colour
- RAL 7035
- Supply includes
- Enclosure with door(s)
Gland plate(s) in enclosure base
Mounting plate
Perforated door strip
Lock: 3 mm double-bit - Protection category NEMA
- NEMA 1
- NEMA 12
- Protection category to IEC 60 529
- IP 55
- Type rating to 508A
- Type 1
- Type 12
- IK Code
- IK10
- Dimensions
- Width: 1,000 mm
Height: 1,000 mm
Depth: 300 mm - Material thickness - door
- 2 mm
- Material thickness - enclosure
- 1.5 mm
- Material thickness of mounting plate
- 2.5 mm
- Dimensions mounting plate (W x H)
- 945 mm x 975 mm
- Number of doors
- 2
- Interchangeable door hinge
- Yes
- Number of locks
- 2
- Lock
- Lock version: Cam
Number of locks: 2
Lock insert: 3 mm double-bit - Gland plate
- Size: 6
Qty.: 2 - Basic material
- Sheet steel
- Packs of
- 1 pc(s).
- Net weight
- 64.5 kg
- Gross weight
- 65 kg
- PCF per pack (cradle-to-gate)
- 213.84 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 94032080
- EAN
- 4028177813212
- ETIM 9
- EC000261
- ETIM 8
- EC000261
- ECLASS 8.0
- 27180101
- Product description
- AX Compact enclosure, WHD: 1000x1000x300 mm, sheet steel, with mounting plate, two-door, with two cam locks
- Documentation
- Further information
- Instructions
- Load brochure
- Protective conductor brochure
- Safety instructions
- White Paper
Enclosure (compact enclosure)
Enclosure with two doors:
Stable sheet steel construction
consisting of body folded from a single piece and welded,
with protection channel all-round door opening,
rear panel with eyelets for wall mounting bracket.
Enclosure base with sheet steel gland plate(s).
Doors with foamed-in PU seal,
each door with vertical perforated door strip on both sides,
with PE conductor connection,
screw-fastened hinges.
130° opening angle to VDI (may be retrofitted to 180°),
two cam locks with double-bit insert to DIN 43668
Mounting plate: With machined keyholes for earthing,
with imprinted scale, attached with ring nuts.
QR code:
QR code printed on body, cover and rating plate
for clear identification and easy retrieval of relevant
product information and documentation,
and for clear traceability of the individual parts.
Accessories: Mini-comfort handle, lock inserts,
wall mounting bracket,
plastic and metal gland plates,
modular cable entry, earth straps,
wiring plan pockets, door stay, viewing window,
operating panels, fan-and-filter units, heaters,
swing frame, protective roof, 180° hinge
Material:
Enclosure, doors: Sheet steel
Mounting plate: Sheet steel, zinc-plated
Enclosure and door surface finish:
Triple surface treatment for optimum protection
against corrosion and resistance to mineral oils,
lubricants, machining emulsions and solvents:
Nanoceramic coating, electrophoretic dipcoat priming
Powder-coated on the outside in textured RAL 7035.
Protection category to IEC 60 529: IP 55
Protection category to UL 508A: Type 12
Dimensions (W x H x D): 1000x1000x300 mm
Enclosure with two doors:
Stable sheet steel construction
consisting of body folded from a single piece and welded,
with protection channel all-round door opening,
rear panel with eyelets for wall mounting bracket.
Enclosure base with sheet steel gland plate(s).
Doors with foamed-in PU seal,
each door with vertical perforated door strip on both sides,
with PE conductor connection,
screw-fastened hinges.
130° opening angle to VDI (may be retrofitted to 180°),
two cam locks with double-bit insert to DIN 43668
Mounting plate: With machined keyholes for earthing,
with imprinted scale, attached with ring nuts.
QR code:
QR code printed on body, cover and rating plate
for clear identification and easy retrieval of relevant
product information and documentation,
and for clear traceability of the individual parts.
Accessories: Mini-comfort handle, lock inserts,
wall mounting bracket,
plastic and metal gland plates,
modular cable entry, earth straps,
wiring plan pockets, door stay, viewing window,
operating panels, fan-and-filter units, heaters,
swing frame, protective roof, 180° hinge
Material:
Enclosure, doors: Sheet steel
Mounting plate: Sheet steel, zinc-plated
Enclosure and door surface finish:
Triple surface treatment for optimum protection
against corrosion and resistance to mineral oils,
lubricants, machining emulsions and solvents:
Nanoceramic coating, electrophoretic dipcoat priming
Powder-coated on the outside in textured RAL 7035.
Protection category to IEC 60 529: IP 55
Protection category to UL 508A: Type 12
Dimensions (W x H x D): 1000x1000x300 mm