Compact enclosures AE

Article number: AE 1114500

Enclosure with door of sheet steel, spray-finished with mounting plate and gland plate in the base

Wall mounting bracket for AE

Door stay

180° hinge

Dust guard trim

Ergoform-S lock system

Eyebolts for AX, AE

Article number:
AE 1114500
Material
Enclosure: Sheet steel
Door: Sheet steel, all-round foamed-in PU seal
Surface finish
Enclosure and door: Dipcoat primed, powder-coated on the outside, textured paint
Mounting plate: Zinc-plated
Colour
RAL 7035
Supply includes
Enclosure with hinged door(s), of all-round solid construction
Gland plate(s) in enclosure base
Mounting plate
Lock: 3 mm double-bit
3-point lock system
Protection category NEMA
NEMA 12
Protection category to IEC 60 529
IP 55
IK Code
IK08
Dimensions
Width: 1,000 mm
Height: 1,400 mm
Depth: 300 mm
Material thickness - door
2 mm
Material thickness - enclosure
1.5 mm
Material thickness of mounting plate
3 mm
Dimensions mounting plate (W x H)
940 mm x 1,355 mm
Number of doors
2
Lock
Lock version: 3-point lock system
Number of locks: 1
Lock insert: 3 mm double-bit
Gland plate
Size: 4
Qty.: 2
Basic material
Sheet steel
Packs of
1 pc(s).
Net weight
87.4 kg
Gross weight
92 kg
Customs tariff number
94037000
EAN
4028177252400
ECLASS 8.0
27180101
Product description
AE Compact enclosure, WHD: 1000x1400x300 mm, Sheet steel, with mounting plate, two-door, 3-point lock system
Approvals
DNV
Lloyds Register
UL + C-UL (listed)
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions
Safety instructions
White Paper
Data sheets
Technical details
Technical system catalogue
Enclosure (compact enclosure),
protection category IP 55

Enclosure:
Robust steel sheet construction made from 1.25 mm or
1.5 mm steel sheet, folded and welded from a single
piece, with protection channel around the door opening,
rear panel with countersunk holes for wall mounting
brackets. Enclosure base fitted with sheet steel gland
plates.

Door(s):
1.5 mm - 2 mm sheet steel, flush-mounted, with
foamed-in seal, vertical perforated mounting strips
fitted on both sides, screw-fastened hinges. Hinges can
be fitted on the left or right for single-door
enclosures, 130° opening angle as per VDI
(retrofittable to 180°), 3-point lock system.


Mounting plate:
2 - 3 mm sheet steel with system punchings,
depth-adjustable stud mountings, zinc-plated.

Accessories:
Lock inserts, wall mounting brackets, plastic gland
plate, earthing straps, wiring plan pockets, door stay,
viewing window, panels, heat exchangers, fan-and-filter
units, heaters, swing frame, electronic accessories
(for 600 mm wide enclosures only), rain canopy, 180°
hinge

Approvals:
UL, CSA, TÜV, Germanischer Lloyd, Lloyds Register of
Shipping, Det Norske
Veritas, USSR Register of Shipping

Surface finish:
Panels cleaned, degreased, phosphated, electrophoretic
dipcoat primed and powder-coated with polyester powder
in textured RAL 7035.

Dimensions (W x H x D): 1000 x 1400 x 300 mm