- Article number:
- SZ 1199100
- Product description
- For baying AX/KX enclosures. The additional cut-outs are to be provided by the customer.
- Benefits
- Special screws and nuts limit compression of the seal to a predefined level, to ensure a long-lasting, permanent seal between enclosures
- Special screws and nuts for fast, simple assembly without thread-tapping
- Seal, self-adhesive, comprised of bayable sealing elements and corner pieces, for individual adaptation to various enclosure sizes
- Supply includes
- Special screws and nuts
Sealing elements, self-adhesive
- Note
- 1 pack is sufficient for a baying point up to H x D = 800 x 350 mm
- Baying is not supported on the hinged side of the KX E-box
- To fit
- Enclosure type: AX
KX
AE
KL
Height: ≤ 800 mm
Depth: ≤ 350 mm
- Type rating to 508A
- Type 1
- Type 3R
- Type 4X
- Type 12
- IP protection category to IEC 60 529
- IP 66 if installed correctly
- Packs of
- 1 pc(s).
- Net weight
- 0.249 kg
- Gross weight
- 0.281 kg
- Customs tariff number
- 39269097
- EAN
- 4028177602373
- ETIM 9
- EC002622
- ETIM 8
- EC002622
- ECLASS 8.0
- 27189263
- Product description
-
SZ baying kit, for AX, KX, AE, KL, HD: 800x350 mm