- Article number:
- AX 1260000
- Benefits
- More interior installation options thanks to integral enclosure locators on a 25 mm system pitch pattern combined with the interior installation rail and our diverse range of system accessories
- Maintains the protection category (UL approval) by mounting the interior installation rail with no drilling required.
- Base configuration rail provides additional mounting level and increased load capacity
- Simple planning and configuration with the Rittal RiPanel configurator
- Material
- Enclosure: Sheet steel
Door: Sheet steel, all-round foamed-in PU seal
- Surface finish
- Enclosure and door: Dipcoat primed, powder-coated on the outside, textured paint
Mounting plate: Zinc-plated
- Colour
- RAL 7035
- Supply includes
- Enclosure with door(s)
Gland plate(s) in enclosure base
Mounting plate
Perforated door strip
Lock: 3 mm double-bit
- Protection category NEMA
- NEMA 1
- NEMA 3R
- NEMA 4
- NEMA 12
- Protection category to IEC 60 529
- IP 66
- Type rating to 508A
- Type 1
- Type 3R
- Type 4
- Type 12
- IK Code
- IK10
- Dimensions
- Width: 600 mm
Height: 1,200 mm
Depth: 300 mm
- Material thickness - door
- 2 mm
- Material thickness - enclosure
- 1.5 mm
- Material thickness of mounting plate
- 2.5 mm
- Dimensions mounting plate (W x H)
- 545 mm x 1,175 mm
- Number of doors
- 1
- Interchangeable door hinge
- Yes
- Lock
- Lock version: 3-point lock system
Number of locks: 1
Lock insert: 3 mm double-bit
- Gland plate
- Size: 7
Qty.: 1
- Basic material
- Sheet steel
- Packs of
- 1 pc(s).
- Net weight
- 45.4 kg
- Gross weight
- 50 kg
- PCF per pack (cradle-to-gate)
- 165.39 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 94032080
- EAN
- 4028177813274
- ETIM 9
- EC000261
- ETIM 8
- EC000261
- ECLASS 8.0
- 27180101
- Product description
-
AX Compact enclosure, WHD: 600x1200x300 mm, sheet steel, with mounting plate, single-door, with 3-point lock system