Compact enclosures AE

Article number: AE 1260500

Enclosure with door of sheet steel, spray-finished with mounting plate and gland plate in the base

Dust guard trim

Wall mounting bracket for AE

180° hinge

Door stay

Ergoform-S lock system

Article number:
AE 1260500
Material
Enclosure: Sheet steel
Door: Sheet steel, all-round foamed-in PU seal
Surface finish
Enclosure and door: Dipcoat primed, powder-coated on the outside, textured paint
Mounting plate: Zinc-plated
Colour
RAL 7035
Supply includes
Enclosure with hinged door(s), of all-round solid construction
Gland plate(s) in enclosure base
Mounting plate
Lock: 3 mm double-bit
3-point lock system
Protection category NEMA
NEMA 4
Protection category to IEC 60 529
IP 66
IK Code
IK08
Dimensions
Width: 600 mm
Height: 1,200 mm
Depth: 300 mm
Material thickness - door
2 mm
Material thickness - enclosure
1.5 mm
Material thickness of mounting plate
3 mm
Dimensions mounting plate (W x H)
540 mm x 1,155 mm
Number of doors
1
Interchangeable door hinge
Yes
Lock
Lock version: 3-point lock system
Number of locks: 1
Lock insert: 3 mm double-bit
Gland plate
Size: 5
Qty.: 1
Basic material
Sheet steel
Packs of
1 pc(s).
Net weight
49.4 kg
Gross weight
51 kg
Customs tariff number
94032080
EAN
4028177252448
ETIM 9
EC000261
ETIM 8
EC000261
ECLASS 8.0
27180101
Product description
AE Compact enclosure, WHD: 600x1200x300 mm, Sheet steel, with mounting plate, single-door, 3-point lock system
Approvals
Bureau Veritas
DNV
Lloyds Register
UL + C-UL (listed)
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions
Safety instructions
White Paper
Data sheets
Technical details
Technical system catalogue
Enclosure (compact enclosure), protection category IP
66
Enclosure:
sturdy sheet steel construction of 1.25 mm or 1.5 mm
sheet steel, folded and welded from a single piece,
with all-round protection channel on the door aperture,
rear panel with recessed holes for wall brackets.
Enclosure bottom with sheet steel gland plates.
Door(s):
1.5 mm - 2 mm sheet steel, sealed, with foamed-in seal,
perforated vertical mounting strips on both sides,
screw-fastened hinges. Door hinge may be swapped from
right to left in all single-door enclosures, 130°
opening angle to VDI (can be retrofitted to 180°),
3-point lock system.
Mounting plate:
2 - 3 mm sheet steel with system punching,
depth-adjustable on studs, zinc-plated.
Accessories:
lock inserts, wall brackets, plastic gland plate, earth
straps, wiring plan pockets, door stay,
viewing window, operating panels, heat exchangers,
fan-and-filter units, heaters, swing frames, electronic
accessories, (only for 600 mm wide enclosures), rain
canopy, 180° hinge
Surface finish:
steel is cleaned, degreased, phosphated,
electrophoretic dipcoat primed and polyester
powder-coated in textured RAL 7035.
Dimensions (W x H x D): 600 x 1200 x 300 mm