Hygienic Design Compact enclosure HD, two-door

Article number: HD 1319.600

Enclosure solution tailored to the requirements of the food and beverage industry. Roof angled forwards by 30°. Seal dyed blue to clearly distinguish it from foodstuffs

Article number:
HD 1319.600
Design
Roof angled forwards by 30°
Material
Enclosure and doors: Stainless steel 1.4301 (AISI 304)
Mounting plate: Sheet steel
Lock insert HD: Stainless steel 1.4404 (AISI 316L)
Seal: Silicone, compliant with FDA Guideline 21 CFR 177.2600
Surface finish
Enclosure and door: Brushed, grain 400, peak-to-valley height < 0.8 µm
Mounting plate: Zinc-plated
Seal: Blue, dyed (RAL 5010)
Supply includes
Enclosure of all-round solid construction
Door with inserted seal
Mounting plate
Dimensions
Width: 1,010 mm
Height, front: 1,250 mm
Height rear: 1,480 mm
Depth: 400 mm
Dimensions mounting plate (W x H)
945 mm x 1,175 mm
Door opening angle
125°
IK Code
IK08
IP protection category to IEC 60 529
IP 66
IP X9
Protection category NEMA
NEMA 1, 3, 3X, 4, 4X, 12, 13
Type rating to UL 50E
Type 1, 3, 3X, 4, 4X, 12, 13
Packs of
1 pc(s).
Weight/pack
92.5 kg
Customs tariff number
94032080
EAN
4028177918528
ETIM 7.0
EC000261
ECLASS 8.0
27180101
Product description
VX compact enclosure, WHD 1010x1250(D1)x1480(D2)x400 mm, stainless steel 1.4301, with mounting plate, with hinged door and silicone seal
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions
Safety instructions
Data sheets
Technical details
Technical system catalogue
Hygienic Design Compact enclosure HD, double-door

Housing:
Housing folded and welded from one piece,
closed all around, without additional gaps and dead spaces.
Enclosure including mounting plate.
Sloped roof integrated in the housing
angled forwards by 30 °.
Drip edge integrated in the roof
to protect the upper area of the door seal.
The distance between the drip edge and
the upper edge of the doors allows safe cleaning.
Doors:
double-door with all-round 10 ° inclined edges,
Hinges in hygienic design
within the sealing area of the door
Four cam locks in hygienic design,
lock inserts without depressions and gaps,
for quick and easy cleaning.
Door seals made of silicone,
in accordance with FDA guideline 21 CFR 177.2600
with a gap-free transition between doors and enclosure,
free of undercuts and dead spaces.
Material:
Enclosure and doors: Stainless steel 1.4301 (AISI 304)
Mounting plate: Sheet steel
Lock inserts HD: Stainless steel 1.4404 (AISI 316L)
Seals: Silicone, compliant with
FDA Guideline 21 CFR 177.2600
Surface finish:
Enclosure and doors: Brushed, grain 400,
peak-to-valley height < 0.8 µm
Mounting plate: Zinc-plated
Seal: Blue, dyed (RAL 5010)
Protection classes and impact resistance:
Protection category IP to IEC 60 529: IP66, IPX9
Protection category to NEMA / Type Rating to UL 50E: 1, 3, 3X, 4, 4X, 1
IK-Code: IK08
Certificates:
UL, cUL
Accessories for a holistic hygienic installation:
HD wall spacers, HD levelling feet,
HD cable glands, HD cam lock
Dimensions enclosure (W x H (front) x H (rear) x D):
1010 x 1250 x 1480 x 400 mm
Dimensions mounting plate (W x H): 945 x 1175 mm
Model no.:1319.600
Manufacturer: Rittal GmbH & Co. KG