- Article number:
- AX 1448.000
- Design
- with viewing window
- Product modification
- From February 2022, the mounting lugs on these items for interior installation in the base section will be eliminated, thereby ensuring plenty of space for cable entry or cut-outs. The changeover will be rolled out gradually.
- Applications
- Ambient temperature range: -30 °C...+75 °C
- The specified temperatures may be limited by the installed equipment
- Material
- Enclosure and door: Fibreglass-reinforced unsaturated polyester
Door: All-round foamed-in PU seal
Mounting plate: Sheet steel
Viewing window: Polycarbonate
Fire protection corresponding to UL 94-V0
Halogen free - Surface finish
- Enclosure and door: Dyed plastic with no after-treatment
Mounting plate: Zinc-plated - Colour
- Similar to RAL 7035
- Supply includes
- Enclosure with hinged door with viewing window, of all-round solid construction, 3 mm double-bit lock
Door hinged on the right, may be swapped to the left
Mounting plate
Twin seal on the top and bottom edges of the door as integral rain protection strip - Protection category NEMA
- NEMA 1, 3R, 3RX, 4, 4X, 12
- Protection category to IEC 60 529
- IP 56
- Type rating to UL 50E
- Type 1, 3R, 3RX, 4, 4X, 12
- Protection class
- II (at 1000 V AC)
- IK Code
- IK09
- Dimensions
- Width: 400 mm
Height: 400 mm
Depth: 200 mm - Material thickness of mounting plate
- 2.5 mm
- Dimensions mounting plate (W x H)
- 305 mm x 325 mm
- Door opening angle
- 130°
- Number of locks
- 2
- With viewing window
- Yes
- Note
- Interior installation screws are required to secure components inside the enclosure
- Components such as punched sections with mounting flanges may be attached on a 25 mm pitch pattern using the universal bracket
- Basic material
- Plastic
- Standards
- Meets the F1 outdoor rating to UL 746C
- Packs of
- 1 pc(s).
- Weight/pack
- 8.97 kg
- Customs tariff number
- 94037000
- EAN
- 4028177006614
- ETIM 7.0
- EC000261
- ECLASS 8.0
- 27180101
- Product description
- AX Plastic enclosure, WHD: 400x400x200 mm, with viewing window
Enclosure (Plastic Enclosure AX with viewing window)
Housing with door:
Insulated housing, class II according to VDE 100, part 410
with hinged door with window,
closed all around, 3 mm double-bit insert.
Body made of one piece of impact resistant,
glass fibre reinforced and unsaturated polyester,
self-extinguishing according to UL 94 V-0.
Temperature resistant between -30°C and +75° C
Colour similar to RAL 7035.
Double sealing at upper and lower edge of door
as a rain protection strip.
Body encapsulated and with numerous fastening domes
for interior fittings.
Doors with circumferential foamed-in PU foam seal,
circumferential door reinforcement frame with
fastening domes for door installation.
Door with 130° hinge in stainless steel, door opening
angle 130°, door hinge can be changed from left to right.
Integrated runner on the underside of the door.
Mounting plate: with keyhole for earthing,
with dimensional imprint, fastened with Limbach nuts.
QR Code:
Printed QR Code on body, mounting plate, door
and typeplate for clear identification and for
easy access to relevant product information and
documentation, as well as clear traceability of the
individual parts.
Accessories:
Mini comfort handle, locking inserts, universal angle
Wall mounting bracket, system punched-sections,
mounting brackets, wiring plan pockets, door stay,
screws for interior fittings.
Material:
Housing, door: glass fibre reinforced,
unsaturated polyester GRP
Surface finish: not post-treated,
dyed plastic
Window: Polycarbonate
Mounting plate: sheet steel, galvanised
Fire behaviour of material: according to UL 94 V-0
Approvals and protection classes:
Material approved to UL 746 C
Protection class according to IEC 62 208: IP 56
Impact protection according to IEC 62 262: IK 09
Protection class according to UL 50E: Type 12
Cabinet approved according to UL 508A
Protective insulation, class II at 1000 V AC
Dimensions (W x H x D): 400x400x200 mm
Housing with door:
Insulated housing, class II according to VDE 100, part 410
with hinged door with window,
closed all around, 3 mm double-bit insert.
Body made of one piece of impact resistant,
glass fibre reinforced and unsaturated polyester,
self-extinguishing according to UL 94 V-0.
Temperature resistant between -30°C and +75° C
Colour similar to RAL 7035.
Double sealing at upper and lower edge of door
as a rain protection strip.
Body encapsulated and with numerous fastening domes
for interior fittings.
Doors with circumferential foamed-in PU foam seal,
circumferential door reinforcement frame with
fastening domes for door installation.
Door with 130° hinge in stainless steel, door opening
angle 130°, door hinge can be changed from left to right.
Integrated runner on the underside of the door.
Mounting plate: with keyhole for earthing,
with dimensional imprint, fastened with Limbach nuts.
QR Code:
Printed QR Code on body, mounting plate, door
and typeplate for clear identification and for
easy access to relevant product information and
documentation, as well as clear traceability of the
individual parts.
Accessories:
Mini comfort handle, locking inserts, universal angle
Wall mounting bracket, system punched-sections,
mounting brackets, wiring plan pockets, door stay,
screws for interior fittings.
Material:
Housing, door: glass fibre reinforced,
unsaturated polyester GRP
Surface finish: not post-treated,
dyed plastic
Window: Polycarbonate
Mounting plate: sheet steel, galvanised
Fire behaviour of material: according to UL 94 V-0
Approvals and protection classes:
Material approved to UL 746 C
Protection class according to IEC 62 208: IP 56
Impact protection according to IEC 62 262: IK 09
Protection class according to UL 50E: Type 12
Cabinet approved according to UL 508A
Protective insulation, class II at 1000 V AC
Dimensions (W x H x D): 400x400x200 mm