Plastic enclosures AX without viewing window

Article number: AX 1453000

AX plastic enclosures are ideal for applications in challenging situations. Numerous mounting bosses inside the enclosure allow individual interior configuration on a 25 mm pitch pattern, e.g. with punched sections and rails.

Wall mounting bracket for AX plastic

Pole clamp for AX, KX, AX plastic, AX IT, CS wall-mounted enclosures

Universal bracket for AX plastic, Ex enclosures plastic

Mini-comfort handle AX

Door stay for AX plastic, Ex enclosures plastic

LED system light

Door-operated switch for LED system light

Screws for interior installation for AX plastic

Article number:
AX 1453000
Design
without viewing window
Material
Enclosure and door: Fibreglass-reinforced unsaturated polyester
Door: All-round foamed-in PU seal
Mounting plate: Sheet steel
Fire protection corresponding to UL 94-V0
Halogen free
Surface finish
Enclosure and door: Dyed plastic with no after-treatment
Mounting plate: Zinc-plated
Colour
Similar to RAL 7035
Supply includes
Enclosure with hinged door, of all-round solid construction, 3 mm double-bit lock
Door hinged on the right, may be swapped to the left
Mounting plate
Twin seal on the top and bottom edges of the door as integral rain protection strip
Note
If exposed to long-term UV radiation (sunlight) and rain, we recommend spray-finishing the surface with a PUR paint to avoid any visual impairments to the surface. Prices and delivery times on request.
Protection category NEMA
NEMA 1
NEMA 3R
NEMA 3RX
NEMA 4
NEMA 4X
NEMA 12
Protection category to IEC 60 529
IP 66
Type rating to 508A
Type 1
Type 3R
Type 3RX
Type 4
Type 4X
Type 12
Protection class
II (at 1000 V AC)
IK Code
IK09
Dimensions
Width: 500 mm
Height: 500 mm
Depth: 300 mm
Material thickness of mounting plate
3 mm
Dimensions mounting plate (W x H)
405 mm x 425 mm
Door opening angle
130°
Number of locks
2
Basic material
Plastic
Standards
Meets the F1 outdoor rating to UL 746C
Assembly instruction
Interior installation screws are required to secure components inside the enclosure
Components such as punched sections with mounting flanges may be attached on a 25 mm pitch pattern using the universal bracket
Packs of
1 pc(s).
Net weight
13.8 kg
Gross weight
14.48 kg
Customs tariff number
94037000
EAN
4028177006706
ETIM 9
EC000261
ETIM 8
EC000261
ECLASS 8.0
27180101
Product description
AX Plastic enclosure, WHD: 500x500x300 mm, without viewing window
Approvals
DNV
Lloyds Register
UL + C-UL (listed)
Certificates
Negative Certificate
Protection category
Surface finish
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Additional instructions
Instructions
Safety instructions
Data sheets
Technical details
Enclosure (Plastic enclosure AX without viewing-window)

Housing with door:
Insulated housing, class II according to VDE 100, part 410
with hinged door, 3 mm double-bit insert.
Body made of one piece of impact resistant, glass fibre
reinforced and unsaturated polyester, self-extinguishing
according to UL 94 V-0.
Temperature resistant between -30°C and +75° C
Colour similar to RAL 7035.
Double sealing at upper and lower edge of door
as a rain protection strip.
Body encapsulated and with numerous fastening domes
for interior fittings.
Doors with circumferential foamed-in PU foam seal,
circumferential door reinforcement frame with
fastening domes for the door installation.
Door with 130° hinge in stainless steel, door opening
angle 130°, door hinge can be changed from left to right.
Integrated runner on the underside of the door.
Mounting plate: with keyhole for earthing,
with dimensional imprint, fastened with Limbach nuts.
QR Code:
Printed QR Code on body, mounting plate, door
and typeplate for clear identification and for
easy access to relevant product information and
documentation, and clear traceability of the
individual parts.
Accessories:
Mini comfort handle, locking inserts, universal angle
Wall mounting bracket, system punched-sections,
mounting brackets, wiring plan pockets, door stay,
screws for interior fittings.
Material:
Housing, door: glass fibre reinforced,
unsaturated polyester GRP
Surface finish: not post-treated,
dyed plastic
Mounting plate: sheet steel, galvanised
Fire behaviour Material: according to UL 94 V-0
Approvals and protection classes:
Material approved to UL 746 C
Protection class according to IEC 62 208: IP 66
Impact protection according to IEC 62 262: IK 09
Protection class according to UL 50E: Type 4X
Cabinet approved according to UL 508A
Protective insulation, class II at 1000 V AC
Dimensions (W x H x D): 500x500x300 mm