Terminal boxes KL without gland plate

Article number: KL 1502510

Spray-finished enclosure with sheet steel cover, without gland plate Protection category IP 66.

Article number:
KL 1502510
Material
Enclosure: Sheet steel
Cover: Sheet steel, all-round foamed-in PU seal
Surface finish
Enclosure and cover: Dipcoat primed, powder-coated on the outside, textured paint
Colour
RAL 7035
Supply includes
Enclosure with cover
Quick-release fastener including plastic bushes
Dimensions
Width: 200 mm
Height: 200 mm
Depth: 120 mm
Protection category to IEC 60 529
IP 66
Protection category NEMA
NEMA 4
IK Code
IK08
Material thickness - cover
1.25 mm
Material thickness - enclosure
1.25 mm
Basic material
Sheet steel
Packs of
1 pc(s).
Net weight
1.968 kg
Gross weight
2.12 kg
Customs tariff number
84879059
EAN
4028177251144
ETIM 9
EC000261
ETIM 8
EC000261
ECLASS 8.0
27180101
Product description
KL Terminal box, WHD: 200x200x120 mm, Sheet steel, without mounting plate, with cover, without gland plate
Approvals
Bureau Veritas
DNV
Lloyds Register
UL + C-UL (listed)
Declarations
Declaration of conformity
Declaration of conformity UK
Manufacturer's declaration
Documentation
Instructions
Safety instructions
Data sheets
Technical details
Technical system catalogue
Terminal box without gland plate (120 mm deep),
protection category IP 66

Enclosure:
Robust steel sheet construction, body made from a
single folded and welded piece with protection channel
around the cover opening; rear panel with counter-sunk
holes for wall mounting brackets; steel sheet cover,
flush-mounted with highly elastic, foamed-in special
seal, with PE conductor connections in the cover and
enclosure; with transverse strips fitted on both sides,
mounting holes, special plastic bushes for captive
cover screws and also used as screwdriver guides.

Accessories:
Enclosure quick-release fastener, cover retainer,
plastic cable gland plate, cover hinges, mounting plate

Surface finish:
Panels cleaned, degreased, phosphated, electrophoretic
dipcoat primed and powder-coated with polyester powder
in textured RAL 7035.

Dimensions (W x H x D): 200 x 200 x 120 mm