- Article no.:
- KX 1530000
- Material
- Enclosure: Sheet steel
Cover: Sheet steel, all-round foamed-in PU seal - Surface finish
- Enclosure and cover: Dipcoat primed, powder-coated on the outside, textured paint
- Colour
- RAL 7035
- Supply includes
- Enclosure with cover
Mini cam locks
Sheet steel gland plates with seals and assembly parts - Dimensions
- Width: 300 mm
Height: 150 mm
Depth: 120 mm - Protection category to IEC 60 529
- IP 55
- Protection category NEMA
- NEMA 1
- NEMA 12
- Type rating to UL 50E
- Type 1
- Type 12
- IK Code
- IK08
- Material thickness - cover
- 1.25 mm
- Material thickness - enclosure
- 1.25 mm
- Gland plates
- : 1 + 1
- Basic material
- Sheet steel
- Packs of
- 1 pc(s).
- Net weight
- 2.38 kg
- Gross weight
- 2.58 kg
- PCF per pack (cradle-to-gate)
- 29.3 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 84879059
- EAN
- 4028177816367
- ETIM 9
- EC000261
- ETIM 8
- EC000261
- ECLASS 8.0
- 27180101
- Product description
- KX Terminal box, WHD: 300x150x120 mm, sheet steel, without mounting plate, with cover, with gland plate
- Documentation
- Further information
- Instructions
- Load brochure
- Protective conductor brochure
- Safety instructions
Enclosure (terminal box with gland plate)
Enclosure with cover:
Stable sheet steel design,
body folded from a single piece and welded,
with protection channel all-round cover opening,
rear panel with eyelets for wall mounting bracket,
cover with foamed-in PU seal,
with PE conductor connection in the enclosure
and via U-shaped bracket in the cover,
for quick and easy earthing,
with mini cam lock.
Enclosure base with sheet steel gland plate.
QR code:
QR code printed on body, cover and rating plate
for clear identification and easy retrieval of relevant
product information and documentation,
and for clear traceability of the individual parts.
Accessories: Cover hinge, cover retainer, mounting plate,
top hat rail, wall mounting bracket,
metal gland plates, cable entry, modular,
mounting claw for second mounting level.
Material:
Enclosure, cover: Sheet steel
Surface finish:
Triple surface treatment for optimum protection
against corrosion and resistance to mineral oils,
lubricants, machining emulsions and solvents:
Nanoceramic coating, electrophoretic dipcoat priming
Powder-coated on the outside in textured RAL 7035.
Protection category to IEC 60 529: IP 55
Protection category to: UL508A: Type 12
Dimensions (W x H x D): 300x150x120 mm
Enclosure with cover:
Stable sheet steel design,
body folded from a single piece and welded,
with protection channel all-round cover opening,
rear panel with eyelets for wall mounting bracket,
cover with foamed-in PU seal,
with PE conductor connection in the enclosure
and via U-shaped bracket in the cover,
for quick and easy earthing,
with mini cam lock.
Enclosure base with sheet steel gland plate.
QR code:
QR code printed on body, cover and rating plate
for clear identification and easy retrieval of relevant
product information and documentation,
and for clear traceability of the individual parts.
Accessories: Cover hinge, cover retainer, mounting plate,
top hat rail, wall mounting bracket,
metal gland plates, cable entry, modular,
mounting claw for second mounting level.
Material:
Enclosure, cover: Sheet steel
Surface finish:
Triple surface treatment for optimum protection
against corrosion and resistance to mineral oils,
lubricants, machining emulsions and solvents:
Nanoceramic coating, electrophoretic dipcoat priming
Powder-coated on the outside in textured RAL 7035.
Protection category to IEC 60 529: IP 55
Protection category to: UL508A: Type 12
Dimensions (W x H x D): 300x150x120 mm