- Article number:
- KL 1535510
- Material
- Enclosure: Sheet steel
Cover: Sheet steel, all-round foamed-in PU seal
- Surface finish
- Enclosure and cover: Dipcoat primed, powder-coated on the outside, textured paint
- Colour
- RAL 7035
- Supply includes
- Enclosure with cover
Quick-release fastener including plastic bushes
Sheet steel gland plates with seals and assembly parts
- Dimensions
- Width: 300 mm
Height: 300 mm
Depth: 120 mm
- Protection category to IEC 60 529
- IP 55
- Protection category NEMA
- NEMA 12
- IK Code
- IK08
- Material thickness - cover
- 1.25 mm
- Material thickness - enclosure
- 1.38 mm
- Gland plates
- : 1 + 1
Size of gland plate for bus enclosures, position left/right: 2
: 1 + 1
Size of gland plate for bus enclosures, position top/bottom: 2
- Basic material
- Sheet steel
- Packs of
- 1 pc(s).
- Net weight
- 4.3 kg
- Gross weight
- 4.47 kg
- Customs tariff number
- 73269098
- EAN
- 4028177251410
- ECLASS 8.0
- 27180101
- Product description
-
KL Terminal box, WHD: 300x300x120 mm, Sheet steel, without mounting plate, with cover, with gland plate