- Article number:
- KX 1541000
- Material
- Enclosure: Sheet steel
Cover: Sheet steel, all-round foamed-in PU seal
- Surface finish
- Enclosure and cover: Dipcoat primed, powder-coated on the outside, textured paint
- Colour
- RAL 7035
- Supply includes
- Enclosure with cover
Mini cam locks
Sheet steel gland plates with seals and assembly parts
- Dimensions
- Width: 800 mm
Height: 400 mm
Depth: 120 mm
- Protection category to IEC 60 529
- IP 55
- Protection category NEMA
- NEMA 1
- NEMA 12
- Type rating to 508A
- Type 1
- Type 12
- IK Code
- IK08
- Material thickness - cover
- 1.25 mm
- Material thickness - enclosure
- 1.25 mm
- Gland plates
- : 1 + 1
: 3 + 3
- Basic material
- Sheet steel
- Packs of
- 1 pc(s).
- Net weight
- 10.541 kg
- Gross weight
- 11.65 kg
- PCF per pack (cradle-to-gate)
- 54.55 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 84879059
- EAN
- 4028177816466
- ETIM 9
- EC000261
- ETIM 8
- EC000261
- ECLASS 8.0
- 27180101
- Product description
-
KX Terminal box, WHD: 800x400x120 mm, sheet steel, without mounting plate, with cover, with gland plate