- Article number:
- KX 1554000
- Product description
- The small enclosure KX, E-Box KX (sheet steel), offers remarkable ease of assembly and flexibility when selecting lock systems.
- Material
- Enclosure: Sheet steel
Door: Sheet steel, all-round foamed-in PU seal - Surface finish
- Enclosure and door: Dipcoat primed, powder-coated on the outside, textured paint
Mounting plate: Zinc-plated - Colour
- RAL 7035
- Supply includes
- Enclosure with door
Mounting plate
Cam lock with 3 mm double-bit insert
180° hinge - Dimensions
- Width: 200 mm
Height: 300 mm
Depth: 120 mm - Dimensions mounting plate (W x H)
- 175 mm x 285 mm
- Protection category to IEC 60 529
- IP 66
- Protection category NEMA
- NEMA 1
- NEMA 3R
- NEMA 4
- NEMA 12
- Type rating to 508A
- Type 1
- Type 3R
- Type 4
- Type 12
- IK Code
- IK08
- Material thickness - enclosure
- 1.25 mm
- Material thickness - door
- 1.25 mm
- Material thickness of mounting plate
- 2 mm
- Lock
- Number of locks: 1
- Basic material
- Sheet steel
- Packs of
- 1 pc(s).
- Net weight
- 3.361 kg
- Gross weight
- 3.626 kg
- PCF per pack (cradle-to-gate)
- 31.21 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 84879059
- EAN
- 4028177816565
- ETIM 9
- EC000261
- ETIM 8
- EC000261
- ECLASS 8.0
- 27180101
- Product description
- KX E-Box, WHD: 200x300x120 mm, sheet steel, with mounting plate, with door
- Documentation
- Further information
- Instructions
- Load brochure
- Protective conductor brochure
- Safety instructions
Enclosure (E-Box)
Enclosure with door:
Stable sheet steel design,
body folded from a single piece and welded,
with protection channel all-round door opening,
rear panel with eyelets for wall mounting bracket,
Door hinged on the right, with foamed-in PU seal,
with PE conductor connection in the enclosure and
via U-shaped bracket in the door,
for quick and easy earthing,
cam lock with 3 mm double-bit insert to DIN 43668,
with mounting plate.
QR code:
QR code printed on body, cover and rating plate
for clear identification and easy retrieval of relevant
product information and documentation,
and for clear traceability of the individual parts.
Accessories: Top hat rail, wall mounting bracket,
support rail, Mini-comfort handle, modular cable entry.
Material:
Enclosure, door: Sheet steel
Mounting plate: Sheet steel, zinc-plated
Enclosure and door surface finish:
Triple surface treatment for optimum protection
against corrosion and resistance to mineral oils,
lubricants, machining emulsions and solvents:
Nanoceramic coating, electrophoretic dipcoat priming
Powder-coated on the outside in textured RAL 7035.
Protection category to IEC 60 529: IP 66
Protection category to UL 508A: Type 4
Dimensions (W x H x D): 200x300x120 mm
Enclosure with door:
Stable sheet steel design,
body folded from a single piece and welded,
with protection channel all-round door opening,
rear panel with eyelets for wall mounting bracket,
Door hinged on the right, with foamed-in PU seal,
with PE conductor connection in the enclosure and
via U-shaped bracket in the door,
for quick and easy earthing,
cam lock with 3 mm double-bit insert to DIN 43668,
with mounting plate.
QR code:
QR code printed on body, cover and rating plate
for clear identification and easy retrieval of relevant
product information and documentation,
and for clear traceability of the individual parts.
Accessories: Top hat rail, wall mounting bracket,
support rail, Mini-comfort handle, modular cable entry.
Material:
Enclosure, door: Sheet steel
Mounting plate: Sheet steel, zinc-plated
Enclosure and door surface finish:
Triple surface treatment for optimum protection
against corrosion and resistance to mineral oils,
lubricants, machining emulsions and solvents:
Nanoceramic coating, electrophoretic dipcoat priming
Powder-coated on the outside in textured RAL 7035.
Protection category to IEC 60 529: IP 66
Protection category to UL 508A: Type 4
Dimensions (W x H x D): 200x300x120 mm