- Article number:
- BG 1558510
- Material
- Enclosure: Sheet steel
Door: Sheet steel
Viewing window: Polycarbonate, 4 mm
- Surface finish
- Enclosure and door: Dipcoat primed, powder-coated on the outside, textured paint
- Colour
- RAL 7035
- Supply includes
- Enclosure with door
Viewing window in the door
Gland plate in enclosure base
- Dimensions
- Width: 400 mm
Height: 200 mm
Depth: 125 mm
- Protection category to IEC 60 529
- IP 65
- Protection category NEMA
- NEMA 12
- IK Code
- IK08
- Material thickness - enclosure
- 1.25 mm
- Material thickness - door
- 1.25 mm
- Door hinge position
- bottom
- Number of support rails
- 1
- Lock
- Lock version: Quick-release fastener including plastic bushes
Number of locks: 2
- Basic material
- Sheet steel
- Packs of
- 1 pc(s).
- Net weight
- 3.631 kg
- Gross weight
- 3.8 kg
- Customs tariff number
- 94032080
- EAN
- 4028177262003
- ECLASS 8.0
- 27180101
- Product description
-
BG Bus enclosure, WHD: 400x200x125 mm, Sheet steel, with gland plate in the base and support rails, Door with viewing window, hinged at bottom