- Article number:
- KX 1561000
- Product description
- The stainless steel terminal box KX delivers maximum data quality and consistency of engineering while ensuring flexibility and reliability across a wide range of applications.
- Material
- Enclosure: Stainless steel 1.4301 (AISI 304)
Cover: Stainless steel 1.4301 (AISI 304), all-round foamed-in PU seal - Surface finish
- Enclosure and cover: Brushed, grain 180
- Supply includes
- Enclosure with cover
Quick-release fastener including plastic bushes - Dimensions
- Width: 300 mm
Height: 150 mm
Depth: 80 mm - Protection category to IEC 60 529
- IP 66
- Protection category NEMA
- NEMA 1
- NEMA 3R
- NEMA 3RX
- NEMA 4
- NEMA 4X
- NEMA 12
- Type rating to 508A
- Type 1
- Type 3R
- Type 3RX
- Type 4
- Type 4X
- Type 12
- Material thickness - cover
- 1.25 mm
- Material thickness - enclosure
- 1.25 mm
- Lock
- Number of locks: 4
- Basic material
- Stainless steel 1.4301 (AISI 304)
- Packs of
- 1 pc(s).
- Net weight
- 1.868 kg
- Gross weight
- 1.971 kg
- PCF per pack (cradle-to-gate)
- 7.86
- Customs tariff number
- 84879059
- EAN
- 4028177919181
- ETIM 9
- EC000261
- ETIM 8
- EC000261
- ECLASS 8.0
- 27180101
- Product description
- KX Terminal box, WHD: 300x150x80 mm, stainless steel 1.4301, without mounting plate, with cover, with quick-release fasteners
- Documentation
- Further information
- Instructions
- Load brochure
- Product presentations
- Safety instructions
Enclosure (terminal box, stainless steel)
Enclosure with cover:
Stable stainless steel design,
body folded from a single piece and welded,
with protection channel all-round cover opening,
Solid rear panel with knockouts,
cover with foamed-in PU seal,
with PE conductor connection in the enclosure,
earthing in the cover via bolt,
for quick and easy earthing,
with quick-release fastener.
QR code:
QR code printed on body, cover and rating plate
for clear identification and easy retrieval of relevant
product information and documentation,
and for clear traceability of the individual parts.
Accessories: Cover hinge,
mounting plate, top hat rail, wall mounting bracket,
mounting claw for second mounting level.
Material:
Enclosure, cover: Stainless steel 1.4301 (AISI 304)
Surface finish: Brushed, grain size 400
Protection category to IEC 60 529: IP 66
Protection category to UL 508A: Type 4X
Dimensions (W x H x D): 300x150x80 mm
Enclosure with cover:
Stable stainless steel design,
body folded from a single piece and welded,
with protection channel all-round cover opening,
Solid rear panel with knockouts,
cover with foamed-in PU seal,
with PE conductor connection in the enclosure,
earthing in the cover via bolt,
for quick and easy earthing,
with quick-release fastener.
QR code:
QR code printed on body, cover and rating plate
for clear identification and easy retrieval of relevant
product information and documentation,
and for clear traceability of the individual parts.
Accessories: Cover hinge,
mounting plate, top hat rail, wall mounting bracket,
mounting claw for second mounting level.
Material:
Enclosure, cover: Stainless steel 1.4301 (AISI 304)
Surface finish: Brushed, grain size 400
Protection category to IEC 60 529: IP 66
Protection category to UL 508A: Type 4X
Dimensions (W x H x D): 300x150x80 mm