Mounting plate for KL

Article number: KL 1565.700

Mounting plates for component installation outside of the enclosure.

Article number:
KL 1565.700
Product description
For component installation outside of the enclosure. Assembly screws included as accessories with the enclosure.
Material
Sheet steel, 2.0 mm
Surface finish
Zinc-plated
To fit
Enclosure type: KL
Width: = 500 mm
Height: = 200 mm
Packs of
1 pc(s).
Net weight
1.25 kg
Gross weight
1.309 kg
Customs tariff number
73269098
EAN
4028177010154
ETIM 9
EC000213
ETIM 8
EC000213
ECLASS 8.0
27409216
Product description
KL Mounting plate, for KL and KL-HD, WD: 500x200 mm
Data sheets
Technical details