- Article number:
- BG 1586520
- Material
- Enclosure: Sheet steel
Door: Sheet steel
Viewing window: Polycarbonate, 4 mm
- Surface finish
- Enclosure and door: Dipcoat primed, powder-coated on the outside, textured paint
- Colour
- RAL 7035
- Supply includes
- Enclosure with door
Viewing window in the door
- Dimensions
- Width: 500 mm
Height: 300 mm
Depth: 80 mm
- Protection category to IEC 60 529
- IP 65
- Protection category NEMA
- NEMA 12
- IK Code
- IK08
- Material thickness - enclosure
- 1.25 mm
- Material thickness - door
- 1.25 mm
- Door hinge position
- left
- Number of support rails
- 2
- Cut-outs (quantity x diameter)
- 3
- Lock
- Lock version: Cam
Number of locks: 1
Lock insert: 3 mm double-bit
- Cable entry (quantity x diameter)
- 3 x M12
M20
- Basic material
- Sheet steel
- Packs of
- 1 pc(s).
- Net weight
- 4.74 kg
- Gross weight
- 4.94 kg
- Customs tariff number
- 94032080
- EAN
- 4028177266803
- ECLASS 8.0
- 27180101
- Product description
-
BG Bus enclosure, WHD: 500x300x80 mm, Sheet steel, with metric holes in the base and support rail, Door with viewing window, hinged on the left