Bus enclosures KX, sheet steel, with mini cam lock

Article no.: KX 1610000

Wall-mounted enclosure made from sheet steel, with cover and viewing panel. Protection category IP 65/NEMA 12. For installing most brands of bus modules and sensors.

Article no.:
KX 1610000
Design
with viewing window
Material
Enclosure: Sheet steel
Cover: Sheet steel, all-round foamed-in PU seal
Viewing window: Polycarbonate, 4 mm
Surface finish
Enclosure and cover: Dipcoat primed, powder-coated on the outside, textured paint
Colour
RAL 7035
Supply includes
Enclosure with hinged cover
Viewing window in cover
Mini cam locks
Dimensions
Width: 400 mm
Height: 200 mm
Depth: 155 mm
Protection category to IEC 60 529
IP 65
Protection category NEMA
NEMA 1
NEMA 12
Type rating to UL 50E
Type 1
Type 12
IK Code
IK08
Material thickness - cover
1.25 mm
Material thickness - enclosure
1.25 mm
Basic material
Sheet steel
Packs of
1 pc(s).
Net weight
3.9 kg
Gross weight
3.95 kg
PCF per pack (cradle-to-gate)
35.21 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
84879059
EAN
4028177816671
ETIM 9
EC000261
ETIM 8
EC000261
ECLASS 8.0
27180101
Product description
KX Bus enclosure, WHD: 400x200x155 mm, sheet steel, with solid base, with hinged cover and viewing window
Approvals
Bureau Veritas
C-UL
DNV
Lloyds Register
Declarations
Declaration of conformity
Declaration of conformity UK
Manufacturer's declaration
PCF-declaration
Documentation
Further information
Instructions
Load brochure
Protective conductor brochure
Safety instructions
Data sheets
Technical details
Enclosure (bus enclosure)

Enclosure with cover:
Stable sheet steel design,
body folded from a single piece and welded,
with protection channel all-round cover opening,
rear panel with eyelets for wall mounting bracket,
lid hinged at bottom, with viewing window,
with all-round foamed-in PU seal,
with PE conductor connection in the enclosure
and via U-shaped bracket in the cover,
for quick and easy earthing,
with mini cam lock.
QR code:
QR code printed on body, cover and rating plate
for clear identification and easy retrieval of relevant
product information and documentation,
and for clear traceability of the individual parts.
Accessories: Mounting plate,
top hat rail, wall mounting bracket,
mounting claw for second mounting level,
modular cable entry.
Material:
Enclosure, cover: Sheet steel
Viewing window: Polycarbonate
Enclosure and cover surface finish:
Triple surface treatment for optimum protection
against corrosion and resistance to mineral oils,
lubricants, machining emulsions and solvents:
Nanoceramic coating, electrophoretic dipcoat priming
Powder-coated on the outside in textured RAL 7035.
Protection category to IEC 60 529: IP 65
Protection category to UL 508A: Type 12
Dimensions (W x H x D): 400x200x155 mm