- Article number:
- HD 1674.600
- Design
- Enclosure angled forwards by 3°
- Material
- Enclosure and cover: Stainless steel 1.4301 (AISI 304) 1.5 mm
Mounting bracket: Sheet steel, zinc-plated, passivated, 2.0 mm
Screw plug: Stainless steel
Seal: Silicone, compliant with FDA Guideline 21 CFR 177.2600
- Surface finish
- Enclosure and cover: Brushed, grain 400, peak-to-valley height < 0.8 µm
Seal: Blue, dyed (RAL 5010)
- Supply includes
- Enclosure of all-round solid construction
Cover
Mounting bracket (pre-assembled)
Seal and screw plug (supplied loose)
- Dimensions
- Width front: 300 mm
Width (rear): 327 mm
Height, front: 200 mm
Height rear: 227 mm
Depth: 120 mm
- IK Code
- IK08
- Basic material
- Stainless steel
- IP protection category to IEC 60 529
- IP 66
- IP X9
- Protection category NEMA
- NEMA 1, 3, 3X, 4, 4X, 12, 13
- Type rating to UL 50E
- Type 1, 3, 3X, 4, 4X, 12, 13
- Packs of
- 1 pc(s).
- Weight/pack
- 4 kg
- Customs tariff number
- 94032080
- EAN
- 4028177639768
- ETIM 7.0
- EC002713
- ECLASS 8.0
- 27180101
- Product description
-
HD Terminal box, WHD: 300x200x120 mm, Stainless steel 1.4301, with cover and silicone seal