- Article number:
- SR 1996835
- Material
- Sheet steel
- Colour
- RAL 7035
- Supply includes
- Assembly parts for mounting on the enclosure
- Opening angle
- 130°
- Load capacity (static)
- 1,500 N
- Note to permissible static load max.
- Maximum load 800 N with the TS mounting plate slide rail dismantled.
- To fit
- Enclosure type: TS
SE
Width: = 1,200 mm
- To fit enclosure type
- TS
- SE
- Packs of
- 1 pc(s).
- Net weight
- 5.165 kg
- Gross weight
- 5.437 kg
- Customs tariff number
- 83024900
- EAN
- 4028177463103
- ETIM 9
- EC002625
- ETIM 8
- EC002625
- ECLASS 8.0
- 27189234
- Product description
-
SR Installation kit for swing frame, large, without cover, with 130°-hinge, Load capacity < 1500 N, For W: 1200 mm