- Article number:
- SZ 2309110
- Material
- Stainless steel 1.4404 (AISI 316L)
- Supply includes
- Supplied without key
- Note on Model No.
- Cam lock made entirely from stainless steel 1.4404 (AISI 316L)
- Lock
- Lock insert: Double-bit insert
- To fit enclosure type
- KX E-Box
- Packs of
- 1 pc(s).
- Net weight
- 0.1 kg
- Gross weight
- 0.13 kg
- Customs tariff number
- 83016000
- EAN
- 4028177944596
- ETIM 9
- EC000327
- ETIM 8
- EC000327
- ECLASS 8.0
- 27409217
- Product description
-
SZ Cam lock, for KX E-Box, stainless steel 1.4404, with double-bit insert