- Article number:
- SG 2370541
- Design
- LED flashing light component
- Benefits
- Simple assembly and contact via bayonet fastener.
- With 360° signal transmission thanks to optimised prism system
- Configuration of up to five components with the same voltage.
- Components are available in a range of colours and voltages.
- Function principle
- A modular layout is possible with connection, optical and acoustic components and a label panel
- Material
- Enclosure of polyamide
Cap: Transparent polycarbonate
- Colour
- Blue
- Protection category to IEC 60 529
- IP 65 if a cover or acoustic component is fitted at the top
- Rated operating voltage
- 24 V (AC/DC)
- Packs of
- 1 pc(s).
- Net weight
- 0.072 kg
- Gross weight
- 0.073 kg
- Customs tariff number
- 85311095
- EAN
- 4028177953666
- ETIM 9
- EC000232
- ETIM 8
- EC000232
- ECLASS 8.0
- 27371220
- Product description
-
SG LED flashing light component, blue