- Article number:
- SG 2376001
- Design
- Continuous tone or pulsating, 105 dB
- Product description
- To indicate warnings or malfunctions.
- Material
- Enclosure of polyamide
- Colour
- Black
- Assembly instruction
- Mounting only on the upper end of the optical components or directly on the connection component.
- Protection category to IEC 60 529
- IP 65
- Rated operating voltage
- 24 V
- Packs of
- 1 pc(s).
- Net weight
- 0.079 kg
- Gross weight
- 0.089 kg
- Customs tariff number
- 85311095
- EAN
- 4028177953772
- ETIM 9
- EC001261
- ETIM 8
- EC001261
- ECLASS 8.0
- 27371237
- Product description
-
SG acoustic component, 95 - 105 dB