- Article number:
- SZ 2418000
- Product description
- Fitted to doors, to protect against contact with live electrical equipment whilst the master switch is ON.
- Function principle
- Locks the door when the master switch is ON.
- Mains power (voltage) is only enabled whilst the door is closed.
- Monitoring of the lock magnet via an additional closing contact.
- Supply includes
- Lock
Actuator
Angle bracket
Assembly parts
- Assembly instruction
- In two-door enclosures, the door-operated switch is required for the overlapping door, to indicate "enclosure door closed"
- To fit
- Enclosure type: VX
Enclosure type: VX SE
Enclosure type: TS
Enclosure type: AX
- Power consumption Pel
- With DC: 8 W
- Rated operating voltage
- 24 V (DC)
- Rated insulation voltage
- 400 V AC
- Rated impulse withstand voltage, phase to phase
- 4000 V AC
- Packs of
- 1 pc(s).
- Net weight
- 0.76 kg
- Gross weight
- 0.847 kg
- Customs tariff number
- 85365019
- EAN
- 4028177022690
- ETIM 9
- EC002626
- ETIM 8
- EC002626
- ECLASS 8.0
- 27189266
- Product description
-
SZ Security lock, 24 V DC