- Article no.:
- AX 2435300
- Design
- For lock inserts and semi-cylinders
- Product description
- The unlatched handle folds out forwards, and swivels to open the lock.
- Material
- Precision-cast stainless steel
- Lock
- Lock version: Prepared for lock inserts, version A, the installation of profile semi-cylinders with an overall length of 40 or 45 mm (to DIN 18 252) or lock and push-button inserts with a length of 40 mm
- To fit enclosure type
- AX with 3-point lock system
- AX with locking rod
- CX one-piece console
- CX pedestal
- Packs of
- 1 pc(s).
- Net weight
- 0.55 kg
- Gross weight
- 0.689 kg
- Customs tariff number
- 83024110
- EAN
- 4028177938182
- ETIM 9
- EC000327
- ETIM 8
- EC000327
- ECLASS 8.0
- 27409217
- Product description
-
AX Comfort handle, for AX with locking rod, for lock inserts, stainless steel, precision-cast