- Article no.:
- AX 2435600
- Design
- Prepared for KESO/KABA lock system
- Product description
- The unlatched handle folds out forwards, and swivels to open the lock.
- Material
- Die-cast zinc
- Surface finish
- Powder-coated
- Colour
- RAL 7035
- Lock
- Lock version: Prepared for KESO/ KABA profile half-cylinders up to an overall length of 42.5 mm and a Ø of 22 mm
- To fit enclosure type
- AX with 3-point lock system
- AX with locking rod
- TE
- CX one-piece console
- CX pedestal
- Packs of
- 1 pc(s).
- Net weight
- 0.5 kg
- Gross weight
- 0.548 kg
- Customs tariff number
- 83024110
- EAN
- 4028177938212
- ETIM 9
- EC000327
- ETIM 8
- EC000327
- ECLASS 8.0
- 27409217
- Product description
-
AX Comfort handle, for AX with locking rod, with lock insert KESO / KABA