- Article number:
- SZ 2500.210
- Design
- with socket
- Benefits
- Optimum illumination of the entire enclosure
- Optionally with clip, screw and magnetic attachment
- A configuration to suit every application
- Design
- Socket
- 90° rotating connector
- Adjustable light distribution
- Material
- Light body: Extruded aluminium
Light cover: Polycarbonate
Light ends: PC-ABS
- Colour
- Enclosure: RAL 7016
- Supply includes
- Assembly screws
- Power consumption
- 11 W
- Connection options
- Infeed, 3-pole
- Through-wiring, 3-pole
- Door-operated switch
- Overvoltage category
- II
- Protection class
- II (all-insulated)
- Light – installation type
- Screw-fastening
- Clip attachment
- Rated impulse withstand voltage, phase to earth
- 2500 V AC
- Rated insulation voltage
- 300 V AC
- Installation options
- Directly onto the enclosure section with 25 mm pitch pattern
- Luminous flux
- 900 lm
- Light colour
- 4000 K (neutral white)
- Note
- Connection accessories should be ordered separately
- Dimensions
- Width: 437 mm
Height: 80 mm
Depth: 44 mm
- Operating temperature range
- -20 °C...55 °C
- Sockets
- D, earthing-pin (type F, CEE 7/3)
- Rated operating voltage
- 100 V - 230 V, 1~, 50 Hz/60 Hz
- Socket version
- D, earthing-pin (type F, CEE 7/3)
- IP protection category to IEC 60 529
- IP 20
- Packs of
- 1 pc(s).
- Weight/pack
- 0.614 kg
- Customs tariff number
- 94054990
- EAN
- 4028177806962
- ETIM 8
- EC000321
- ETIM 7.0
- EC000321
- ECLASS 8.0
- 27189241
- Product description
-
SZ System Light LED, 900 Lumen, L: 437 mm, 100-240 V, with earthing-pin socket