- Article number:
- SZ 2500410
- Design
- Infeed, 2-pole (with socket, without connector)
- Product description
- For time-saving and simple installation of the LED system light.
- Colour
- Black
- Length
- 3,000 mm
- AWG
- AWG 18
- Note
- Pole markings: 1 = + / 2 = -
- Standards
- Power supply cords: AVLV2
- Mains connector: ECBT2
- Dimensions
- Length: 3,000 mm
- Rated operating voltage
- 24 V (DC)
- Packs of
- 5 pc(s).
- Net weight
- 0.95 kg
- Gross weight
- 1.046 kg
- Customs tariff number
- 85444290
- EAN
- 4028177809109
- ETIM 9
- EC001576
- ETIM 8
- EC001576
- ECLASS 8.0
- 27060402
- Product description
-
SZ Connection cable, for power supply, 2-pole, 24 V DC, L: 3000 mm