- Article number:
- SZ 2500440
- Design
- Through-wiring, 2-pole (with socket and connector)
- Product description
- For time-saving and simple installation of the LED system light.
- Colour
- Black
- Length
- 1,000 mm
- AWG
- AWG 18
- Standards
- Power supply cords: AVLV2
- Mains connector: ECBT2
- Dimensions
- Length: 1,000 mm
- Rated operating voltage
- 24 V (DC)
- Packs of
- 5 pc(s).
- Net weight
- 0.34 kg
- Gross weight
- 0.371 kg
- Customs tariff number
- 85444290
- EAN
- 4028177809130
- ETIM 9
- EC001576
- ETIM 8
- EC001576
- ECLASS 8.0
- 27060402
- Product description
-
SZ Connection cable, for through-wiring, 2-pole, 24 V DC, L: 1000 mm