- Article number:
- SZ 2500530
- Design
- Through-wiring, 3-pole (with socket and connector)
- Product description
- For time-saving and simple installation of the LED system light.
- Colour
- Orange
- Length
- 1,000 mm
- AWG
- AWG 16
- Standards
- Power supply cords: AVLV2
- Mains connector: ECBT2
- Dimensions
- Length: 1,000 mm
- Rated operating voltage
- 100 V - 240 V, 1~, 50 Hz/60 Hz
- Packs of
- 1 pc(s).
- Net weight
- 0.15 kg
- Gross weight
- 0.16 kg
- Customs tariff number
- 85444290
- EAN
- 4028177811362
- ETIM 9
- EC001576
- ETIM 8
- EC001576
- ECLASS 8.0
- 27060402
- Product description
- SZ Connection cable, for through-wiring, 3-pole, 100-240 V, L: 1000 mm, UL