- Article number:
- AX 2537100
- Design
- For lock inserts and semi-cylinders
- Product description
- The unlocked handle folds out forwards, and the lock is opened by swivelling. Prepared for the installation of profile half-cylinders and lock inserts (to DIN 18 252). ASSA and KESO/KABA version prepared for profile half-cylinders.
- Material
- Die-cast zinc
Plastic
- Surface finish
- Powder-coated
- Colour
- RAL 7035
- Lock
- Lock version: Prepared for lock inserts, version A, the installation of profile semi-cylinders with an overall length of 40 or 45 mm (to DIN 18 252) or lock and push-button inserts with a length of 40 mm
- To fit enclosure type
- AX with sheet steel cam
- AX IT with cam lock
- KX E-Box
- VX partial door
- CX one-piece console
- Console CX
- CX desk unit
- Type rating to 508A
- Type 1
- Type 3R
- Type 4
- Type 12
- Packs of
- 1 pc(s).
- Net weight
- 0.29 kg
- Gross weight
- 0.3 kg
- Customs tariff number
- 83024110
- EAN
- 4028177938342
- ETIM 9
- EC000327
- ETIM 8
- EC000327
- ECLASS 8.0
- 27189266
- Product description
-
AX Mini-comfort handle, for AX and KX with cam, for lock inserts or semi-cylinders