- Article number:
- AX 2537500
- Design
- Prepared for KESO/KABA lock system
- Product description
- The unlocked handle folds out forwards, and the lock is opened by swivelling. Prepared for the installation of profile half-cylinders and lock inserts (to DIN 18 252). ASSA and KESO/KABA version prepared for profile half-cylinders.
- Material
- Die-cast zinc
Plastic
- Surface finish
- Powder-coated
- Colour
- RAL 7035
- Lock
- Lock version: Prepared for KESO/ KABA profile half-cylinders up to an overall length of 42.5 mm and a Ø of 22 mm
- To fit enclosure type
- AX with sheet steel cam
- AX IT with cam lock
- KX E-Box
- VX partial door
- CX one-piece console
- Console CX
- CX desk unit
- Packs of
- 1 pc(s).
- Net weight
- 0.26 kg
- Gross weight
- 0.268 kg
- Customs tariff number
- 83024110
- EAN
- 4028177938380
- ETIM 9
- EC000327
- ETIM 8
- EC000327
- ECLASS 8.0
- 27189266
- Product description
-
AX Mini-comfort handle, for AX and KX with cam, with lock insert KESO/KABA