- Article number:
- AX 2573100
- Product description
- Simply knock out the holes for the cable glands using a screwdriver.
- Material
- Sheet steel
- Colour
- RAL 7035
- Note
- The allocation of gland plate sizes is indicated on the relevant enclosures
- No. of metric knockouts
- 4 x M12
4 x M16
7 x M20
15 x M25
2 x M32
2 x M40
- Dimensions
- Width: 447 mm
Depth: 149 mm
- To fit
- Enclosure type: AX
- Gland plate
- Size: 3
- Protection category to IEC 60 529
- IP 66 if installed correctly
- Type rating to 508A
- Type 1
- Type 12K
- Packs of
- 1 pc(s).
- Net weight
- 0.81 kg
- Gross weight
- 0.82 kg
- PCF per pack (cradle-to-gate)
- 4.1 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73079100
- EAN
- 4028177925205
- ETIM 9
- EC000211
- ETIM 8
- EC000211
- ECLASS 8.0
- 27142421
- Product description
-
SZ Metal gland plate, for AX, with metric knockouts, WD: 447x149 mm, for gland plates size 3