- Article number:
- AX 2820061
- Product description
- Base/plinth corner piece with large opening for optimum access to the screw-fastening point, may be concealed with a plastic corner cover.
- Material
- Base/plinth corner piece: Sheet steel
Base/plinth trim panel front/rear: Sheet steel
Corner cover: Plastic
- Colour
- RAL 9005
- Supply includes
- 4 base/plinth corner pieces, 100 mm high
4 corner covers
2 base/plinth trim panels, front/rear, 100 mm high
Assembly parts
- Note
- Base/plinth elements are required at the side to finish off a base/plinth unit
- Components from the 1st generation base/plinth system cannot be combined with components from the 2nd generation base/plinth system
- Dimensions
- Height: 100 mm
- To fit
- Enclosure type: AX
Width: = 600 mm
- Type rating to 508A
- Type 1
- Type 3R
- Type 4
- Type 12
- Packs of
- 2 pc(s).
- Net weight
- 4 kg
- Customs tariff number
- 94039910
- EAN
- 4028177942608
- ETIM 9
- EC000721
- ETIM 8
- EC000721
- ECLASS 8.0
- 27182003
- Product description
-
AX Base/plinth corner pieces with base/plinth trim panels, front and rear, H: 100 mm, for W: 600 mm