Wall-mounted cooling unit Blue e+ 1.6 - 5.5 kW

Article number: SK 3188640

Energy-efficient Blue e+ wall-mounted cooling units in output categories 1600 W to 5500 W. Average energy savings of 75% can be achieved with speed-regulated components and heat pipe technology. Available in sheet steel and stainless steel versions.

IoT interface

Pre-fuse for Blue e+ cooling units/chillers

Pre-fuse for Blue e+ cooling units/chillers

Pre-fuse for Blue e+ cooling units/chillers

Article number:
SK 3188640
Design
wall-mounted
Benefits
Average 75% energy savings thanks to speed-regulated components and heat pipe technology
Suitable for international use due to a unique multi-voltage capability
Longer service life of the components inside the enclosure and the cooling unit due to component-friendly cooling
Intuitive operation due to touch display and intelligent interfaces
Product modification
The cover for the connection box to protect the electrical connection to the cooling unit has not been included with the supply since the start of 2024. Covers 3355.200 and 3355.210 can be ordered as optional accessories.
Material
Stainless steel 1.4301 (AISI 304)
Colour
RAL 9007
Supply includes
Condenser with hydrophobic RiNano coating
Integral electric condensate evaporation
Assembly parts
Fully wired ready for connection (plug-in terminal strip)
Options
For remote monitoring and networking of cooling units and chillers in the Blue e+ generation, please use the IoT interface (Model No. 3124.300). Increase machine availability and process reliability with remote monitoring of device data, statuses and system messages.
Total cooling output to DIN EN 14511
Cooling output L35 L35/50 Hz: 4 kW
Cooling output L35 L35/60 Hz: 4 kW
Cooling output L35 L50/50 Hz: 3.02 kW
Cooling output L35 L50/60 Hz: 3.02 kW
Rated operating voltage
380 V - 480 V, 3~, 50 Hz/60 Hz
Note
By downloading the software, a contract is concluded between the contractual partner and Rittal for the free use of the software in accordance with these licence conditions.
Only suitable for use in semi-outdoor areas (see instructions for description)
To protect the Blue e+ cooling units, a suitable overvoltage protection must be provided:
- Operating voltage < 460 V (3~): Uc 275 V, Imax 40 kA, In 20 kA, Up 1.5 kV.
- Operating voltage > 460 V (3~): Uc 385 V, Imax 40 kA, In 20 kA, Up 1.5 kV.
Note on Model No.
Tolerance: 380 V -10% (342 V) and 480 V +6% (509 V)
Full installation not possible
Rated power input
1.45 kW
Air throughput (unimpeded air flow)
External circuit: 2,300 m³/h
Internal circuit: 2,300 m³/h
Energy efficiency ratio (EER) 50/60 Hz L35 L35
Refrigeration factor L35 L35 (EER) 50 Hz: 3.08
Refrigeration factor L35 L35 (EER) 60 Hz: 3.08
Seasonal energy efficiency ratio (SEER) 50/60 Hz
6.5
Design
wall-mounted
Dimensions
Width: 450 mm
Height: 1,600 mm
Depth: 393 mm
Required mounting cut-out
Cut-out width: 433 mm
Cut-out height: 1,579 mm
Protection category to IEC 60 529
Internal circuit IP 55
Protection category NEMA
UL Type 12
UL Type 3R
Refrigerant/cooling medium
Refrigerant: R-513A
Quantity: 1.8 kg
Global Warming Potential (GWP): 631
CO₂ equivalent (CO₂e): 1.14 t
Temperature control
e+ controller (factory setting +35 °C)
Operating temperature range
-20 °C...60 °C
Storage temperature range
-40 °C...70 °C
Operating temperature range of refrigerant circuit (active)
3 °C...60 °C
Heat pipe operating temperature range
-20 °C...45 °C
Setting range
20 °C...50 °C
Power consumption Pel
Power consumption L35 L35/50 Hz: 1.3 kW
Power consumption L35 L35/60 Hz: 1.3 kW
Power consumption L35 L50/50 Hz: 1.28 kW
Power consumption L35 L50/60 Hz: 1.28 kW
Permissible operating pressure (p. max.)
24 bar
Packs of
1 pc(s).
Net weight
72.4 kg
Gross weight
91 kg
PCF per pack (cradle-to-gate)
1,241.56
Customs tariff number
84158200
EAN
4028177934665
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27180704
Product description
SK cooling unit Blue e+, wall-mounted, 4.0 kW, 380-480 V, 3~, 50-60 Hz, stainless steel, WHD: 450 x 1600 x 393 mm
Approvals
30 - KC Korea
IEC CB
UL + C-UL (listed)
Declarations
Declaration of conformity
Declaration of conformity - F-gas regulation
Declaration of conformity UK
PCF-declaration
Documentation
Instructions – R-513A
Instructions – R134a
Licence Terms (Software)
Data sheets
Safety data sheet refrigerant – R-513A
Technical details
Technical system catalogue
Software
Updater
Blue e+ wall-mounted cooling units with tried-and-tested
Blue e+ technology are the world's most
energy-efficient cooling units. This means
they reduce the carbon footprint of your machines and systems.
Benefits :
Contributes to climate-neutral production with average energy
savings of 75% and a reduced carbon footprint.
Multi-voltage capabilities and country-specific approvals
support global usability. Smart, simple monitoring via IoT interface
User-friendly operation with the Rittal Scan & Service app
Cooling output L35 L35/50 Hz: 4 kW
Cooling output L35 L35/60 Hz: 4 kW
Cooling output L35 L50/50 Hz: 3.02 kW
Cooling output L35 L50/60 Hz: 3.02 kW
380 V - 480 V, 3~, 50 Hz/60 Hz
Temperature control: e+ controller (factory setting +35 °C)
Dimensions [WxHxD]: 450 x 1600 x 393 mm
mounting cut-out dimensions (W x D) 433 x 1579 mm
Sheet steel
RAL 9007
Refrigeration factor L35 L35 (EER) 50/ 60 Hz: 3.08
Refrigerant / Quantity:Refrigerant: R-513A, Quantity: 1.8 kg
Operating temperature range: -20 °C to 60 °C
Setting range: 20 °C to 50 °C
Storage temperature range: -40 °C to 70 °C
Protection category IP to IEC 60 529 :
Internal circuit IP 55
Protection category NEMA :
UL Type 12, UL Type 3R
Weight: 72.4 kg
Supply includes : Integral electric condensate evaporation