- Article number:
- SK 3239400
- Design
- wall-mounted
EMC - Benefits
- Easy filter changes, thanks to a new opening mechanism on the louvred grille
- Faster installation on the enclosure with optimised detent hooks
- Tool-free assembly
- Colour
- RAL 7035
- Supply includes
- Outlet filter
EMC filter mat - Mounting cut-out
- Cut-out width: 177 mm
Cut-out height: 177 mm - To fit Model No.
- SK 3239.8xx
- Dimensions
- Width: 204 mm
Height: 204 mm
Depth: 45.8 mm - Protection category NEMA
- Type 12 with chopped-fibre filter
- Type 3, 3R, 4, 4X with chopped-fibre filter and hose-proof hood
- IP protection category to IEC 60 529
- IP 54 with chopped-fibre filter
- IP 56 with chopped-fibre filter and hose-proof hood
- Packs of
- 1 pc(s).
- Net weight
- 0.3 kg
- Gross weight
- 0.473 kg
- Customs tariff number
- 39269097
- EAN
- 4028177998377
- ETIM 9
- EC002513
- ETIM 8
- EC002513
- ECLASS 8.0
- 27180706
- Product description
- SK Blue e+ outlet filter, for fan-and-filter unit 3239.8xx, WxH 204 x 204 mm, RAL 7035
Blue e+ outlet filter EMC
Article number: SK 3239400
The outlet filter is used in conjunction with the corresponding fan-and-filter unit to dissipate heat loss from enclosures, ventilate the enclosure and protect temperature-sensitive components. This is achieved through the direct infeed of ambient air, the temperature of which must be lower than the permissible internal temperature of the enclosure.