- Article number:
- SK 3240710
- Design
- wall-mounted
- Product description
- Fan-and-filter units with diagonal fan technology have superior pressure stability and ensure a more constant air throughput. The diagonal direction of outflow ensures more even heat dissipation from the enclosure.
- Benefits
- Maximum air throughput via pleated filter included in the delivered state
- Easy filter changes, thanks to a new opening mechanism on the louvred grille
- Faster installation on the enclosure with optimised detent hooks
- Diagonal fan technology achieves more even and constant ventilation of the enclosure, thanks to improved pressure stability
- Tool-free assembly
- Material
- Plastic
- Colour
- RAL 7035
- Supply includes
- Complete unit ready to install, including pleated filter
- Fan
- Diagonal, shaded pole motor
- Air throughput, unimpeded airflow (with pleated filter)
- At 50 Hz: 218 m³/h
At 60 Hz: 191 m³/h
- Air throughput with matching outlet filter including pleated filter
- At 50 Hz: 191 m³/h
At 60 Hz: 161 m³/h
- Air throughput, unimpeded airflow (with chopped-fibre filter)
- At 50 Hz: 175 m³/h
At 60 Hz: 157 m³/h
- Air throughput with matching outlet filter including chopped-fibre filter
- At 50 Hz: 130 m³/h
At 60 Hz: 112 m³/h
- Rated operating voltage
- 115 V, 1~, 50 Hz/60 Hz
- Power consumption Pel
- At 50 Hz: 35.5 W
At 60 Hz: 38.2 W
- Rated current max.
- At 50 Hz: 0.41 A
At 60 Hz: 0.42 A
- Dimensions
- Width: 255 mm
Height: 255 mm
Depth: 129 mm
- Installation depth
- 108 mm
- Mounting cut-out
- Cut-out width: 224 mm
Cut-out height: 224 mm
- IP protection category to IEC 60 529
- IP 54 with chopped-fibre filter/pleated filter
- IP 55 with pleated filter and absorber mat
- IP 56 with chopped-fibre filter/pleated filter and hose-proof hood
- Protection category NEMA
- Type 12 with chopped-fibre filter/pleated filter
- Type 3, 3R, 4, 4X with chopped-fibre filter/pleated filter and hose-proof hood
- Pre-fuse
- Miniature circuit-breaker/fuse: 4 A
- Note
- With the filter fan 3237.XXX, electrical connection is made via two single wires (length approx. 300 mm) on the unit, for all other filter fans, a screwless spring terminal is used
- Operating temperature range
- -30 °C...55 °C
- Storage temperature range
- -30 °C...70 °C
- Noise level
- At 50 Hz: 48 dB(A)
At 60 Hz: 45 dB(A)
- Packs of
- 1 pc(s).
- Net weight
- 2.361 kg
- Gross weight
- 2.381 kg
- Customs tariff number
- 84145915
- EAN
- 4028177998124
- ETIM 9
- EC000320
- ETIM 8
- EC000320
- ECLASS 8.0
- 27180716
- Product description
-
SK Blue e+ fan-and-filter unit, 218/191 m³/h, 115 V, 1~, 50 Hz/60 Hz, WHD 255 x 255 x 129 mm, RAL 7035