- Article number:
- SK 3245800
- Design
- wall-mounted
EMC
- Product description
- EMC fan-and-filter units offer a high shielding/attenuation effect and meet requirement category 2 to EN 61587-3.
- Benefits
- Easy filter changes, thanks to a new opening mechanism on the louvred grille
- Faster installation on the enclosure with optimised detent hooks
- Diagonal fan technology achieves more even and constant ventilation of the enclosure, thanks to improved pressure stability
- Tool-free assembly
- Material
- Plastic
- Colour
- RAL 7035
- Supply includes
- Complete unit ready to install, including EMC filter mat
- Fan
- Diagonal, EC motor
- Air throughput, unimpeded airflow (with chopped-fibre filter)
- At 50 Hz: 931 m³/h
- Air throughput with matching outlet filter including chopped-fibre filter
- At 50 Hz: 728 m³/h
- Rated operating voltage
- 200 V - 240 V, 1~, 50 Hz/60 Hz
- Power consumption Pel
- At 50 Hz: 173.5 W
- Rated current max.
- At 50 Hz: 1.38 A
- Dimensions
- Width: 323 mm
Height: 323 mm
Depth: 161 mm
- Installation depth
- 141 mm
- Mounting cut-out
- Cut-out width: 292 mm
Cut-out height: 292 mm
- IP protection category to IEC 60 529
- IP51 with chopped-fibre filter
- IP 56 with chopped-fibre filter and hose-proof hood
- Protection category NEMA
- Type 12 with chopped-fibre filter
- Type 3, 3R with chopped-fibre filter and hose-proof hood
- Note
- To improve energy efficiency and extend the service life of the devices, we recommend the use of thermostats or temperature displays
- Operating temperature range
- -25 °C...55 °C
- Storage temperature range
- -25 °C...70 °C
- Noise level
- At 50 Hz: 72 dB(A)
- Interfaces
- 0 - 10 V/PWM input
- Speed output
- Floating fault signal contact
- RS485 (ModBus)
- Packs of
- 1 pc(s).
- Net weight
- 4.01 kg
- Gross weight
- 4.218 kg
- Customs tariff number
- 84145915
- EAN
- 4028177997837
- ETIM 9
- EC000320
- ETIM 8
- EC000320
- ECLASS 8.0
- 27180716
- Product description
-
SK Blue e+ fan-and-filter unit, EMC, 931 m³/h, 200 V - 240 V, 1~, 50 Hz/60 Hz, WHD 323 x 323 x 161 mm, RAL 7035